Stem for Series 513, D= 8mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

102822

Part Number
102822
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.00 €

1 5 Days

Loading...

  1. 1

Basic information

Additional Spec D=8 mm Functions Stems Remarks Stem
Small Type Models Yes Type Stems Stem Diameter(mm) 8

This page is Stem for Series 513, D= 8mm, part number 102822.
You can find the detail information about specifications and dimensions on part number 102822.

Tech Support