Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
518-360-13
Material | Carbide | Additional Spec | Blade 1 mm | Functions | A: M2.5 x 0.45 |
---|---|---|---|---|---|
Inch-Metric | Metric | Length(mm) | 10 | Power Supply | AC adapter 100-240V, 50/60Hz / battery (Ni-MH) |
Accuracy | ±(1.1 + 6L/6000) µm, L = length (mm) | Scale | Photoelectric INC encoder, STVC-20Z (8.1x10-6/K) |
This page is Linear Height LH-600F, part number 518-360-13.
You can find the detail information about specifications and dimensions on part number 518-360-13.