Adapter Plate

Adapter Plate
Opti-fix series Adapter for the connection of straight profile rails and the basic circular clamping profile opti-round.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K550976

Part Number
K550976
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

78.16 €

1 60 Days

Loading...

  1. 1

Basic information

Product Type Accessory Application Vision Component Type Base component
Description opti-fix series Adapter for the connection of straight profile rails and the basic circular clamping profile inch inchopti-round inch inch. Height 1(mm) 10 Length 1(mm) 50
Mass(g) 20 Product Line opti-fix Radius(mm) R95.0
Units 1 Width 1(mm) 20

This page is Adapter Plate, part number K550976.
You can find the detail information about specifications and dimensions on part number K550976.

Tech Support