ISO Metric Thread Chart

ISO Metric Thread Chart
For measuring projectorsThese standard overlay charts increase the range of application and the efficiency of Mitutoyo profile projectors.This chart set offers you the following benefits:
- The charts are supplied in sizes ø250, 300, 340, 500 to suit the screens of Mitutoyo projectors.
- A large range of scales and profiles is provided that enables you to test workpiece features quickly and easily. You can test length, height, parallelism, angle, radius, taper, bore position, diameter,as well as all standardized thread and tooth profiles.-
All charts are made of a distortion-free special plastics compound and are provided with a protective coating.
Old No. 20..../51.... are discontinued but you can order it with the New No. 63AAA.... if it is not in the list we create it for you.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
63AAA561
63AAA562
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

746.84 €

1 60 Days

800.11 €

1 60 Days

Loading...

  1. 1

Basic information

Product Type Optical Supplies for Inspection

Tech Support