Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tip shape | Material | Surface treatment | Shank diameter D tolerance | B (Tip length) | D (Shank diameter) (mm) | P (Tip dimension) (mm) | L (L dimension) (mm) | LC (Full length alteration) (mm) | LCT (Head thickness tolerance change + Total length alteration) (mm) | LMT (Head thickness tolerance change + Total length alteration) (mm) | PC (Tip dimension alteration) (mm) | R (Tip corner R) (mm) | W (Tip dimension) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 3 | 1 ~ 2.99 | 30 ~ 40 | - | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 3 | - | 30 ~ 40 | - | - | - | 0.5 ~ 0.99 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 3 | 1 ~ 2.99 | - | 17 ~ 39.9 | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 3 | - | - | 17 ~ 39.9 | - | - | 0.5 ~ 0.99 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 3 | 1 ~ 2.99 | - | - | 17 ~ 39.9 | - | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 3 | - | - | - | 17 ~ 39.9 | - | 0.5 ~ 0.99 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 3 | 1 ~ 2.99 | - | - | - | 17 ~ 39.9 | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 3 | - | - | - | - | 17 ~ 39.9 | 0.5 ~ 0.99 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 4 | 2 ~ 3.99 | 30 ~ 40 | - | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 4 | - | 30 ~ 40 | - | - | - | 1 ~ 1.99 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 4 | 2 ~ 3.99 | - | 17 ~ 39.9 | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 4 | - | - | 17 ~ 39.9 | - | - | 1 ~ 1.99 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 4 | 2 ~ 3.99 | - | - | 17 ~ 39.9 | - | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 4 | - | - | - | 17 ~ 39.9 | - | 1 ~ 1.99 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 4 | 2 ~ 3.99 | - | - | - | 17 ~ 39.9 | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 4 | - | - | - | - | 17 ~ 39.9 | 1 ~ 1.99 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 5 | 2 ~ 4.99 | 30 ~ 40 | - | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 5 | - | 30 ~ 40 | - | - | - | 1 ~ 1.99 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 5 | 2 ~ 4.99 | - | 17 ~ 39.9 | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 5 | - | - | 17 ~ 39.9 | - | - | 1 ~ 1.99 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 5 | 2 ~ 4.99 | - | - | 17 ~ 39.9 | - | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 5 | - | - | - | 17 ~ 39.9 | - | 1 ~ 1.99 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 5 | 2 ~ 4.99 | - | - | - | 17 ~ 39.9 | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 5 | - | - | - | - | 17 ~ 39.9 | 1 ~ 1.99 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 6 | 2.5 ~ 5.99 | 30 ~ 40 | - | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 6 | - | 30 ~ 40 | - | - | - | 1.25 ~ 2.49 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 6 | 2.5 ~ 5.99 | - | 17 ~ 39.9 | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 6 | - | - | 17 ~ 39.9 | - | - | 1.25 ~ 2.49 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 6 | 2.5 ~ 5.99 | - | - | 17 ~ 39.9 | - | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 6 | - | - | - | 17 ~ 39.9 | - | 1.25 ~ 2.49 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 6 | 2.5 ~ 5.99 | - | - | - | 17 ~ 39.9 | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 6 | - | - | - | - | 17 ~ 39.9 | 1.25 ~ 2.49 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 8 | 5 ~ 7.99 | 30 ~ 40 | - | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 8 | - | 30 ~ 40 | - | - | - | 2.5 ~ 4.99 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 8 | 5 ~ 7.99 | - | 17 ~ 39.9 | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 8 | - | - | 17 ~ 39.9 | - | - | 2.5 ~ 4.99 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 8 | 5 ~ 7.99 | - | - | 17 ~ 39.9 | - | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 8 | - | - | - | 17 ~ 39.9 | - | 2.5 ~ 4.99 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 8 | 5 ~ 7.99 | - | - | - | 17 ~ 39.9 | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 8 | - | - | - | - | 17 ~ 39.9 | 2.5 ~ 4.99 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 10 | 7 ~ 9.99 | 30 ~ 40 | - | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 10 | - | 30 ~ 40 | - | - | - | 3.5 ~ 6.99 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 10 | 7 ~ 9.99 | - | 17 ~ 39.9 | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 10 | - | - | 17 ~ 39.9 | - | - | 3.5 ~ 6.99 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 10 | 7 ~ 9.99 | - | - | 17 ~ 39.9 | - | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 10 | - | - | - | 17 ~ 39.9 | - | 3.5 ~ 6.99 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 10 | 7 ~ 9.99 | - | - | - | 17 ~ 39.9 | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | L | 10 | - | - | - | - | 17 ~ 39.9 | 3.5 ~ 6.99 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | S | 3 | 1 ~ 2.99 | 25 ~ 40 | - | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | S | 3 | - | 25 ~ 40 | - | - | - | 0.5 ~ 0.99 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | S | 3 | 1 ~ 2.99 | - | 17 ~ 39.9 | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | S | 3 | - | - | 17 ~ 39.9 | - | - | 0.5 ~ 0.99 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | S | 3 | 1 ~ 2.99 | - | - | 17 ~ 39.9 | - | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | S | 3 | - | - | - | 17 ~ 39.9 | - | 0.5 ~ 0.99 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | S | 3 | 1 ~ 2.99 | - | - | - | 17 ~ 39.9 | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | S | 3 | - | - | - | - | 17 ~ 39.9 | 0.5 ~ 0.99 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | S | 4 | 2 ~ 3.99 | 25 ~ 40 | - | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | S | 4 | - | 25 ~ 40 | - | - | - | 1 ~ 1.99 | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | S | 4 | 2 ~ 3.99 | - | 17 ~ 39.9 | - | - | - | - | - | ||
- | 1 | Quote | 10 | A | SKD11 Equivalent | None | +0.005/0 | S | 4 | - | - | 17 ~ 39.9 | - | - | 1 ~ 1.99 | - | - |
Loading...
Heavy-load punches | No | Shank type | Single-stepped | Jector | None |
---|---|---|---|---|---|
Shank (mounting part) shape | Standard | T (Head thickness/plate thickness)(mm) | 3 |
Configure
Basic Attributes
Material
Surface treatment
Shank diameter D tolerance
B (Tip length)
D (Shank diameter)(mm)
P (Tip dimension)(mm)
L (L dimension)(mm)
LC (Full length alteration)(mm)
LCT (Head thickness tolerance change + Total length alteration)(mm)
LMT (Head thickness tolerance change + Total length alteration)(mm)
PC (Tip dimension alteration)(mm)
R (Tip corner R)(mm)
W (Tip dimension)(mm)
Type
Tip shape
Filter by CAD data type
Optional Attributes