Cutting punch holders / triangular / 25 mm / compact, set

Cutting punch holders / triangular / 25 mm / compact, set

Click on this image to zoom in.

Click on this image to zoom in.

  • Cutting punch holders / triangular / 25 mm / compact, set
  • Cutting punch holders / triangular / 25 mm / compact, set
  • Cutting punch holders / triangular / 25 mm / compact, set
  • Cutting punch holders / triangular / 25 mm / compact, set
  • Cutting punch holders / triangular / 25 mm / compact, set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
TP-APS10
TP-APS13
TP-APS16
TP-ASN10
TP-ASN13
TP-ASN16
TPARS10
TPARS13
TPARS16
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable punch shape Components D (Applicable punch diameter)
(mm)
1 Available Quote 10For round punchSet10
1 Available Quote 10For round punchSet13
1 Available Quote 10For round punchSet16
1 Available Quote 10For round punchBody only10
1 Available Quote 10For round punchBody only13
1 Available Quote 10For round punchBody only16
1 Available Quote 10For round punchSet (without backing plate)10
1 Available Quote 10For round punchSet (without backing plate)13
1 Available Quote 10For round punchSet (without backing plate)16

Loading...

  1. 1

Basic information

Type punch-to-die alignment with single-fixing bolts Material S45C

Tech Support