Manufacturer part number: CPAR13
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
Applicable punch shape: For round punch
Components: Set (without backing plate)
D (Applicable punch diameter): 13 mm
Applicable button die shape: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CPAR13
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CPAR13 |
Part Number | Minimum order quantity | Volume Discount | RoHS | Applicable punch shape | Components | D (Applicable punch diameter) (mm) | Applicable button die shape | |
---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | For round punch | Set (without backing plate) | 13 | - |
Loading...
Type | punch-to-die alignment with double fixing-bolts | Material | S45C |
---|
This page is Cutting punch holders / triangular / 30 mm / large piercing punches, set, part number CPAR13.
You can find the detail information about specifications and dimensions on part number CPAR13.
Configure
Basic Attributes
Applicable button die shape
Type
Applicable punch shape
Components
D (Applicable punch diameter)(mm)
Filter by CAD data type
Optional Attributes
Part Number |
---|
CP-AD20 |
CP-AD25 |
CP-AD32 |
CPAR16 |
CPAR20 |
CPAR25 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable punch shape | Components | D (Applicable punch diameter) (mm) | Applicable button die shape |
---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | For button die | Set | 20 | For round button die | |
1 | Available | Quote | 10 | For button die | Set | 25 | For round button die | |
1 | Available | Quote | 10 | For button die | Set | 32 | For round button die | |
1 | Available | Quote | 10 | For round punch | Set (without backing plate) | 16 | - | |
1 | Available | Quote | 10 | For round punch | Set (without backing plate) | 20 | - | |
1 | Available | Quote | 10 | For round punch | Set (without backing plate) | 25 | - |