Stroke limiting cups (PHN70-85-Y)

Stroke limiting cups PHN70-85-Y

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: PHN70-85-Y

Brand: MISUMI

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

D (Urethane outer diameter, urethane outer diameter for stroke end pipe): 70 mm

L and L1 (Stroke end pipe full length): 85 mm

d1/d2 (Bottom mounting hole diameter): 13 mm

Color: Secure color: Y (Yellow)


  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PHN70-85-Y

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PHN70-85-Y
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSD (Urethane outer diameter, urethane outer diameter for stroke end pipe)
(mm)
L and L1 (Stroke end pipe full length)
(mm)
d1/d2 (Bottom mounting hole diameter)
(mm)
Color: Secure color
1 Available Quote 10708513Y (Yellow)

Loading...

  1. 1

Basic information

Set contents Stroke end pipe only Stroke end pipe specifications With bottom

This page is Stroke limiting cups, part number PHN70-85-Y.
You can find the detail information about specifications and dimensions on part number PHN70-85-Y.

Variation of this product

Part Number
PHN40-60-Y
PHN50-85-R
PHN50-85-Y
PHN7022-110-R
PHN7022-110-Y
PHN90-110-R
Part NumberMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSD (Urethane outer diameter, urethane outer diameter for stroke end pipe)
(mm)
L and L1 (Stroke end pipe full length)
(mm)
d1/d2 (Bottom mounting hole diameter)
(mm)
Color: Secure color
1 Available Quote

Stock

1040609Y (Yellow)
1 Available Quote 1050859R (Red)
1 Available Quote 1050859Y (Yellow)
1 Available Quote 107011013R (Red)
1 Available Quote 107011013Y (Yellow)
1 Available Quote 109011013R (Red)

Tech Support