Manufacturer part number: ESBT90-140
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
Set contents: Urethane + Sleeve + Bolt
Sleeve specification: S
D (Urethane outer diameter, urethane outer diameter for stroke end pipe): 90 mm
L (Urethane full length): 140 mm
d (Urethane inner diameter): 22 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ESBT90-140
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
ESBT90-140 |
Part Number | Minimum order quantity | Volume Discount | RoHS | Set contents | Sleeve specification | D (Urethane outer diameter, urethane outer diameter for stroke end pipe) (mm) | L (Urethane full length) (mm) | d (Urethane inner diameter) (mm) | ℓ (Sleeve full length) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | - | Urethane + Sleeve + Bolt | S | 90 | 140 | 22 | - |
Loading...
This page is Elastomer springs / Polyurethane, part number ESBT90-140.
You can find the detail information about specifications and dimensions on part number ESBT90-140.
Configure
Basic Attributes
ℓ (Sleeve full length)(mm)
Type
Set contents
Sleeve specification
D (Urethane outer diameter, urethane outer diameter for stroke end pipe)(mm)
L (Urethane full length)(mm)
d (Urethane inner diameter)(mm)
Filter by CAD data type
Optional Attributes
Part Number |
---|
ESBT70-140 |
ESBT7022110 |
ESBT7022140 |
ESUB40-80 |
ESUB7022110 |
ESUB7022140 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Set contents | Sleeve specification | D (Urethane outer diameter, urethane outer diameter for stroke end pipe) (mm) | L (Urethane full length) (mm) | d (Urethane inner diameter) (mm) | ℓ (Sleeve full length) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | - | Urethane + Sleeve + Bolt | S | 70 | 140 | 14 | - | ||
1 | Quote | - | Urethane + Sleeve + Bolt | S | 70 | 110 | 22 | - | ||
1 | Quote | - | Urethane + Sleeve + Bolt | S | 70 | 140 | 22 | - | ||
1 | Quote | - | Urethane + Sleeve + Bolt | SU | 40 | 80 | 14 | - | ||
1 | Quote | - | Urethane + Sleeve + Bolt | SU | 70 | 110 | 22 | - | ||
1 | Quote | - | Urethane + Sleeve + Bolt | SU | 70 | 140 | 22 | - |