System springs / ISO 10243 / medium load blue / ISWB (ISWB10-25)

System springs / ISO 10243 / medium load blue / ISWB ISWB10-25
  • Promotional pricing

Product Details:

Manufacturer part number: ISWB10-25

Brand: MISUMI

Price: 0.96

Delivery time: Same day


Technical Data:

Hole diameter (D): 10 mm

Rod diameter (d): 5 mm

Free length (L): 25 mm

Maximum load: 150 N


(i)Remark

  • Hole Diameter: 10-63 mm.
  • Free Length: 25-305 mm.
  • Deflection ratio: Low deflection (3,000,000 shots) 25%, Medium deflection (1,500,000 shots) 30%, High deflection (500,000 shots) 33.75%, Maximum deflection (200,000 shots) 40%

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ISWB10-25

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
ISWB10-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHole diameter (D)
(mm)
Rod diameter (d)
(mm)
Free length (L)
(mm)
Maximum load
(N)

0.96 €

1 Same day

Stock

1010525150

Loading...

  1. 1

Basic information

Maximum deflection ratio(%) 37.5

This page is System springs / ISO 10243 / medium load blue / ISWB, part number ISWB10-25.
You can find the detail information about specifications and dimensions on part number ISWB10-25.

Variation of this product

Part Number
ISWB10-305
ISWB10-32
ISWB10-38
ISWB10-44
ISWB10-51
ISWB10-64
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSHole diameter (D)
(mm)
Rod diameter (d)
(mm)
Free length (L)
(mm)
Maximum load
(N)

6.50 €

1 Same day

Stock

10105305183

1.03 €

1 Same day

Stock

1010532156

1.08 €

1 Same day

Stock

1010538170

1.25 €

1 Same day

Stock

1010544170

1.29 €

1 Same day

Stock

1010551170

1.51 €

1 Same day

Stock

1010564180

Tech Support