System springs / ISO 10243 / heavy load red / ISWR (ISWR20-89)

System springs / ISO 10243 / heavy load red / ISWR ISWR20-89
  • Promotional pricing

Product Details:

Manufacturer part number: ISWR20-89

Brand: MISUMI

Price: 3.35

Delivery time: Same day


Technical Data:

Hole diameter (D): 20 mm

Rod diameter (d): 10 mm

Free length (L): 89 mm

Maximum load: 1348 N


(i)Remark

  • Hole Diameter: 10-63 mm.
  • Free Length: 25-305 mm.
  • Deflection ratio: Low deflection (3,000,000 shots) 20%, Medium deflection (1,500,000 shots) 25%, High deflection (500,000 shots) 27.5%, Maximum deflection (200,000 shots) 30%

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ISWR20-89

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
ISWR20-89
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHole diameter (D)
(mm)
Rod diameter (d)
(mm)
Free length (L)
(mm)
Maximum load
(N)

3.35 €

1 Same day

Stock

102010891348

Loading...

  1. 1

Basic information

Maximum deflection ratio(%) 30

This page is System springs / ISO 10243 / heavy load red / ISWR, part number ISWR20-89.
You can find the detail information about specifications and dimensions on part number ISWR20-89.

Variation of this product

Part Number
ISWR10-38
ISWR10-44
ISWR10-51
ISWR25-102
ISWR25-115
ISWR25-127
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSHole diameter (D)
(mm)
Rod diameter (d)
(mm)
Free length (L)
(mm)
Maximum load
(N)

1.25 €

1 Same day

Stock

1010538195

1.29 €

1 Same day

Stock

1010544198

1.39 €

1 Same day

Stock

1010551196

4.40 €

1 Same day

Stock

102512.51022234

4.95 €

1 Same day

Stock

102512.51152243

5.57 €

1 Same day

Stock

102512.51272198

Tech Support