Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Permissible deviations for dimensions without tolerance specification as per DIN ISO 2768-mk
Ms65
d | d1 | d2 | ℓ | ℓ2 | VW Code | Catalog No. | |
---|---|---|---|---|---|---|---|
Type | L | ||||||
G 1/4 | 6.6 | 11 | 65 | 40 | 39D 1392/1 | DFBSA | 90 |
G 3/8 | 9 | 14 | 75 | 45 | 39D 1392/2 | 100 | |
G 1/2 | 9 | 14 | 75 | 50 | 39D 1392/3 | 110 | |
G 3/4 | 9 | 14 | 75 | 60 | 39D 1392/4 | 120 |
Nominal pressure is 16 bar.
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
DFBSA90 |
DFBSA100 |
DFBSA110 |
DFBSA120 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L (Length) (mm) | Diameter d (mm) | VW code | |
---|---|---|---|---|---|---|---|
104.09 € | 1 | 15 Days | 90 | G 1/4 | 39D 1392/1 | ||
116.77 € | 1 | 15 Days | 100 | G 3/8 | 39D 1392/2 | ||
130.11 € | 1 | 15 Days | 110 | G 1/2 | 39D 1392/3 | ||
179.66 € | 1 | 15 Days | 120 | G 3/4 | 39D 1392/4 |
Loading...
Material | Ms65 |
---|