Guide posts / single stepped

Guide posts / single stepped

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
GPPTB40-160
GPPTB50-190
GPPTB60-230
GPPTB80-290
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSD (Sliding part)
(mm)
L (L dimension)
(mm)
1 Available Quote 1040160
1 Available Quote 1050190
1 Available Quote 1060230
1 Available Quote 1080290

Loading...

  1. 1

Basic information

Product Type Leader pins for middle・large mold Head Straight Oil groove No
With/without diameter of recess No How to mount Bolt hole Applicable to joint or not Yes

Tech Support