Connection adapter / brass / connection variant selectable / long version

Connection adapter / brass / connection variant selectable / long version

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
JEMM11
JEMM12
JEMM13
JEMMR11
JEMMR12
JEMMR13
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd/d1 (Inner diameter)
(mm)
With/without hexagonal hole R (PT) (Tapered thread specifications) Rc (PT) (Tapered thread specifications)
1 Available Quote -6No1/81/8
1 Available Quote -6No1/41/8
1 Available Quote -6No3/81/8
1 Available Quote 106Yes1/81/8
1 Available Quote 106Yes1/41/8
1 Available Quote 106Yes3/81/8

Loading...

  1. 1

Basic information

Material Brass

Tech Support