BAFFLE BOARDS -DIN Type/O-Ring Seal- (D-BFPM15)

BAFFLE BOARDS -DIN Type/O-Ring Seal- D-BFPM15
  • Volume Discount

Product Details:

Manufacturer part number: D-BFPM15

Brand: MISUMI

Price: 8.80

Delivery time: 16 Days


Technical Data:

A (Width): 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D-BFPM15

Drawing / Product specification

■O-Ring seal type
D-BFPM

[ M ]C3604
O-ring: Fluoric rubber

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-BFPM15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A (Width)
(mm)

8.80 €

1 Available 16 Days 15

Loading...

  1. 1

Specification table

D(L-ℓ)Lℓ1MTPart No.
TypeA
11.91801931310M61.5D-BFPM8
10
15.82502661611.5M82.012
15
[ ! ]Make the water hole diameter to which D-BFPM is fitted at least 0.5~1mm-larger than A. [ ! ]Discoloration may occur at the welding position.

Order Example

   
 Part No. 
 D-BFPM10 
   

Basic information

Brand MISUMI Material Brass With/without tapered screw plug Without
Partition plate No Shape Flat board Type D-BFPM

This page is BAFFLE BOARDS -DIN Type/O-Ring Seal-, part number D-BFPM15.
You can find the detail information about specifications and dimensions on part number D-BFPM15.

Variation of this product

Part Number
D-BFPM10
D-BFPM12
D-BFPM8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A (Width)
(mm)

7.32 €

1 Available 16 Days 10

8.69 €

1 Available 16 Days 12

7.27 €

1 Available 16 Days 8

Tech Support