Înregistrați-vă
Confirmat
  • Cover Color
  • Number of Digits, Rotating Direction
  • Spindle Pitch
  • CSE (Indicator Collar)
  • Indicator Collar I.D. d
  • Type
  • CAD
  • Est. zile de expediere
    • Toate
    • În 5 zile lucrătoare

Digital Positioning Indicators / Vertical Spindle Type (DPTL4-CSE6)

Cod piesă:

DPTL4-CSE6
Ștergeți
Cantitate:
Loading...

Desen de ansamblu și tabel de specificații

Digital Positioning Indicators/Vertical Spindle Type:Related Image

TypeCoverBack PlateSleeveAccessory
4-Digit Type5-Digit TypeMaterialColorMaterialMaterialSurface Treatment
DPTR, DPTLDPTFR, DPTFLNylonOrangePolyphenylene EtherEN 1.0736 Equiv.Black OxideSet Screw (Black) (EN 1.7220 Equiv.)Cushion Sheets (Black) (Polyethylene Foam)
DSTR, DSTL-Silver

Specifications

Part Number
DPTR2

Part Number
DPML3
DPNFR4

Collar Code, I.D. d
CSE10
CSE12

-
-
-
Part NumberWhen Indicator Collar is addedCount Increment per RevolutionMaximum Rotational Speed (rpm)Main Body
Mass
(g)
Indicator
only
Unit Price
With Collar
Unit Price
TypeSpindle PitchCollar CodeCollar
I.D. d Selection
ColorDisplay Digit, Rotating Direction4-Digit5-Digit
(Orange)
DPN
DPM
DPT
(Silver)
DSN
DSM
DST
R (4-Digit - Right Turn)
L (4-Digit - Left Turn)
FR (5-Digit - Right Turn)
FL (5-Digit - Left Turn)
2(With Collar)
-CSE
(No Collar)
Not Specified
(Only when Collar is added)

6, 8
10
, 12
002.00002.015044
3003.00003.0100
4004.00004.075
5005.00005.060
6006.00006.050
When opting to add a collar, be sure to specify the appropriate collar I.D. as well as the collar code. For the spindle pitch, specify the same value as the current lead screw has.
Digital Position Indicators Compact has a fixed I.D. (14mm). Shafts whose O.D. is less than 14mm are used with a collar attached.

Alterations

Digital Positioning Indicators/Vertical Spindle Type:Related Image

Lista codurilor de piese

Număr de articole
Cod piesă
DPTL4-CSE6

Cover Color

Number of Digits, Rotating Direction

Spindle Pitch

CSE (Indicator Collar)

Indicator Collar I.D. d

RoHS?Cantitate minimă per comandă
Orange
4-Digit, Left Turn
4
Provided
6
10
1 bucăți
Preț unitar (fără TVA)(preț unitar cu TVA incluse)
Dată de expediere standard
75.05 €
( 89.31 € )
5 zile lucrătoare

Informații detaliate

Informații de bază

[Specifications]
・Type: Position Indicators
・Position Indicator Size: Compact Type
・Cover Color: Orange, Silver

Digital Positioning Indicators Compact, Vertical Spindle Compact.

Desen de ansamblu și specificații

More Information

Digital Positioning Indicators/Vertical Spindle Type:Related Image

Example of Use

Digital Positioning Indicators/Vertical Spindle Type:Related Image
Codul de piesă a fost confirmat