Spacer washers / steel, stainless steel / treatment selectable / precision class (Part Numbers - CAD Download)

Spacer washers / steel, stainless steel / treatment selectable / precision class

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing
  • Volume Discount
  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Back to the Category Washers/Collars (metal)

Technical Drawing - Washers/Collars (metal)

 

Metal Washers/Thickness +-0.01 mm:Related Image

Available dimensions and tolerances can be found under the tab More information.

 

Basic Properties (e.g., material, hardness, coating, tolerance) - Washers/Collars (metal)

 

TypeMaterialSurface Treatment
T Dimension SelectableT Dimension Configurable
WASBTWASBEN 1.1191 Equiv.Black Oxide
WASMTWASMElectroless Nickel Plating
WASSTWASSEN 1.4301 Equiv.-
Hardened Type Here

Further specifications can be found under the tab More information.

 

Composition of a Product Code - Washers/Collars (metal)

 

Part Number-V-T
WASB14-10-5
Part Number-V-T
TWASB30-8-5.5

 

General Information - Washers/Collars (metal)

 

 

Selection Details of Discs and Sleeves

- Material: steel, stainless steel, aluminum, brass, tool steel
- Coating: untreated, burnished, nickel-plated, LTBC coating, anodized, chrome-plated
- Basic shapes: straight, with collar, sleeve, disc, front panel with open oblong hole
- Designs: through hole, two through holes, bolt circle, oblong hole, counterbore, conical counterbore, internal thread
- Hardness: up to ~55HRC
- ISO tolerances: g6, h7
- Inner diameter: 0 mm to 90 mm
- Outer diameter: 3 mm to 100 mm
- Length: 1 mm to 200 mm

 

Overview of the various designs as PDF

 

Description/Basics

A spacer sleeve or distance washer serves as a spacer in mechanical engineering to maintain a predetermined position. Unlike the known washers, spacer sleeves and distance washers are not punched. Spacer sleeves, which are also known as spacer sleeves, have a precise length. Their length tolerance (precision class) is up to +/- 0.01 mm. A spacer sleeve can therefore also be used as a bearing sleeve of rolling bearings.
These metal sleeves and discs are available at MISUMI either unhardened or hardened. Particularly hard discs and sleeves have a high level of wear resistance. Stainless steel sleeves and stainless steel washers are well protected against oxidation in corrosive environments. Spacer sleeves or distance sleeves can be configured with collar (flange). The height of the government is also tolerated and can also be used for maintaining a distance.

Due to the individual configuration of the distance sleeve and spacer washer, they offer nearly an unlimited use in mechanical engineering.

 

Areas of Application

The spacer sleeve or distance washer is suitable for many mechanical engineering applications due to its tolerable height. Compared to the commercially available washer, the distance washer can have a larger bearing surface. The special form as a countersunk washer is well suited for shaft mounting at the shaft end.
The precisely manufactured spacer sleeve is suitable for precisely maintaining a distance between two components. If several sleeves are necessary for this, MISUMI offers simultaneous grinding spacer sleeves. Due to the matched length of the grinding distance sleeves, which are used as a set (min. 2 pieces), a flat surface can be formed. In addition, the simultaneously ground sleeves can reduce play, because the height difference from one another is limited to +/- 5μ.
Alternatively, the metal disc or the metal collar can be suitable as a spring disk in order to serve a pressure spring as a receiver or stopper.

At MISUMI, you can configure the distance washer and distance sleeve to your specifications and order it online. The additionally selectable options extend the design freedom of the metal collars and metal discs.

 

Materials

Metal collars and metal discs in steel, tool steel and stainless steel are available in the MISUMI online shop. Stainless steel sleeves and washers provide good corrosion resistance and can be used in corrosive environments.

Alternatively, MISUMI offers discs and sleeves made of plastic and ceramic as well as thermally insulating materials for special environmental influences.
In addition, MISUMI offers discs and sleeves made of rubber and felt, which can work with diverse properties, e.g., antistatic and vibration damping.

 

Coatings

MISUMI sleeves and discs are available uncoated, burnished, nickel-plated, LTBC-coated, anodized and chrome-plated versions to protect metal sleeves and metal washers from corrosion and wear.

 

Dimensions

Overview of the geometric variants as PDF

 

Standard class and precision class of the spacer sleeve


(1) Spacer sleeve – standard class, (2) spacer sleeve – precision class

 

Standard class and precision class of the spacer disc


(1) Spacer washer – standard class, (2) spacer washer – precision class

 

Application Examples - Washers/Collars (metal)

(1) Plate, (2) spacer washer, (3) screw – hexagon socket

(1) Screw, (2) metal washer, (3) metal collar, (4) natural rubber plate

(1) Spacer sleeve, (2) ball bearing, (3) rotary shaft

(1) Distance sleeve/spacer sleeve

 

Supplementary Article

 

Ball bearing

 

Shims

 

Washers / Collars (Non-Metal, Plastic)

 

Washers / Collars (Urethane, Rubber, Sponge, Felt)

 

Shoulder bolts

 

Industrial Applications

 

3D printer industry
Automotive industry
Pharmaceutical industry
Packaging industry

 

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
TWASB4-2-[1-10/0.5]
TWASB5-[2,​3]-[1-10/0.5]
TWASB6-[2,​3,​4]-[1-10/0.5]
TWASB8-[2,​3,​4,​5,​6]-[1-10/0.5]
TWASB10-[2,​3,​4,​5,​6,​8]-[1-10/0.5]
TWASB12-[3,​4,​5,​6,​8,​10]-[1-10/0.5]
TWASB13-[4,​5,​6,​8,​10]-[1-10/0.5]
TWASB14-[4,​5,​6,​8,​10]-[1-10/0.5]
TWASB15-[4,​5,​6,​8,​10,​12]-[1-10/0.5]
TWASB16-[4,​5,​6,​8,​10,​12]-[1-10/0.5]
TWASB20-[4,​5,​6,​8,​10,​12,​15,​16]-[1-10/0.5]
TWASB25-[6,​8,​10,​12,​15,​16,​20]-[1-10/0.5]
TWASB30-[8,​10,​12,​15,​16,​20,​25]-[1-10/0.5]
TWASM4-2-[1-10/0.5]
TWASM5-[2,​3]-[1-10/0.5]
TWASM6-[2,​3,​4]-[1-10/0.5]
TWASM8-[2,​3,​4,​5,​6]-[1-10/0.5]
TWASM10-[2,​3,​4,​5,​6,​8]-[1-10/0.5]
TWASM12-[3,​4,​5,​6,​8,​10]-[1-10/0.5]
TWASM13-[4,​5,​6,​8,​10]-[1-10/0.5]
TWASM14-[4,​5,​6,​8,​10]-[1-10/0.5]
TWASM15-[4,​5,​6,​8,​10,​12]-[1-10/0.5]
TWASM16-[4,​5,​6,​8,​10,​12]-[1-10/0.5]
TWASM20-[4,​5,​6,​8,​10,​12,​15,​16]-[1-10/0.5]
TWASM25-[6,​8,​10,​12,​15,​16,​20]-[1-10/0.5]
TWASM30-[8,​10,​12,​15,​16,​20,​25]-[1-10/0.5]
TWASS4-2-[1-10/0.5]
TWASS5-[2,​3]-[1-10/0.5]
TWASS6-[2,​3,​4]-[1-10/0.5]
TWASS8-[2,​3,​4,​5,​6]-[1-10/0.5]
TWASS10-[2,​3,​4,​5,​6,​8]-[1-10/0.5]
TWASS12-[3,​4,​5,​6,​8,​10]-[1-10/0.5]
TWASS13-[4,​5,​6,​8,​10]-[1-10/0.5]
TWASS14-[4,​5,​6,​8,​10]-[1-10/0.5]
TWASS15-[4,​5,​6,​8,​10,​12]-[1-10/0.5]
TWASS16-[4,​5,​6,​8,​10,​12]-[1-10/0.5]
TWASS20-[4,​5,​6,​8,​10,​12,​15,​16]-[1-10/0.5]
TWASS25-[6,​8,​10,​12,​15,​16,​20]-[1-10/0.5]
TWASS30-[8,​10,​12,​15,​16,​20,​25]-[1-10/0.5]
WASB4-2-[1,​2]
WASB5-[2,​3]-[1,​2]
WASB6-3-1.5
WASB6-4-1.5
WASB6-[2,​3,​4]-[1,​2]
WASB8-3-1.5
WASB8-4-1.5
WASB8-5-1.5
WASB8-6-1.5
WASB8-[2,​3,​4,​5,​6]-[1,​2,​3,​5]
WASB10-4-1.5
WASB10-4-2.5
WASB10-5-1.5
WASB10-5-2.5
WASB10-6-1.5
WASB10-6-2.5
WASB10-8-1.5
WASB10-8-2.5
WASB10-[2,​3,​4,​5,​6,​8]-[1,​2,​3,​5]
WASB12-5-1.5
WASB12-5-2.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSO.D. D
(mm)
I.D.
(mm)
Thickness/Length
(mm)
Material Surface Treatment Dimension Specifying Method

-

1 6 Days 10421 ~ 10[Steel] EN 1.1191 Equiv.Black OxideDimension Configurable Type

-

1 6 Days 1052 ~ 31 ~ 10[Steel] EN 1.1191 Equiv.Black OxideDimension Configurable Type

-

1 6 Days 1062 ~ 41 ~ 10[Steel] EN 1.1191 Equiv.Black OxideDimension Configurable Type

-

1 6 Days 1082 ~ 61 ~ 10[Steel] EN 1.1191 Equiv.Black OxideDimension Configurable Type

-

1 6 Days 10102 ~ 81 ~ 10[Steel] EN 1.1191 Equiv.Black OxideDimension Configurable Type

-

1 6 Days 10123 ~ 101 ~ 10[Steel] EN 1.1191 Equiv.Black OxideDimension Configurable Type

-

1 6 Days 10134 ~ 101 ~ 10[Steel] EN 1.1191 Equiv.Black OxideDimension Configurable Type

-

1 6 Days 10144 ~ 101 ~ 10[Steel] EN 1.1191 Equiv.Black OxideDimension Configurable Type

-

1 6 Days 10154 ~ 121 ~ 10[Steel] EN 1.1191 Equiv.Black OxideDimension Configurable Type

-

1 6 Days 10164 ~ 121 ~ 10[Steel] EN 1.1191 Equiv.Black OxideDimension Configurable Type

-

1 6 Days 10204 ~ 161 ~ 10[Steel] EN 1.1191 Equiv.Black OxideDimension Configurable Type

-

1 6 Days 10256 ~ 201 ~ 10[Steel] EN 1.1191 Equiv.Black OxideDimension Configurable Type

-

1 6 Days 10308 ~ 251 ~ 10[Steel] EN 1.1191 Equiv.Black OxideDimension Configurable Type

-

1 6 Days 10421 ~ 10[Steel] EN 1.1191 Equiv.Electroless Nickel PlatingDimension Configurable Type

-

1 6 Days 1052 ~ 31 ~ 10[Steel] EN 1.1191 Equiv.Electroless Nickel PlatingDimension Configurable Type

-

1 6 Days 1062 ~ 41 ~ 10[Steel] EN 1.1191 Equiv.Electroless Nickel PlatingDimension Configurable Type

-

1 6 Days 1082 ~ 61 ~ 10[Steel] EN 1.1191 Equiv.Electroless Nickel PlatingDimension Configurable Type

-

1 6 Days 10102 ~ 81 ~ 10[Steel] EN 1.1191 Equiv.Electroless Nickel PlatingDimension Configurable Type

-

1 6 Days 10123 ~ 101 ~ 10[Steel] EN 1.1191 Equiv.Electroless Nickel PlatingDimension Configurable Type

-

1 6 Days 10134 ~ 101 ~ 10[Steel] EN 1.1191 Equiv.Electroless Nickel PlatingDimension Configurable Type

-

1 6 Days 10144 ~ 101 ~ 10[Steel] EN 1.1191 Equiv.Electroless Nickel PlatingDimension Configurable Type

-

1 6 Days 10154 ~ 121 ~ 10[Steel] EN 1.1191 Equiv.Electroless Nickel PlatingDimension Configurable Type

-

1 6 Days 10164 ~ 121 ~ 10[Steel] EN 1.1191 Equiv.Electroless Nickel PlatingDimension Configurable Type

-

1 6 Days 10204 ~ 161 ~ 10[Steel] EN 1.1191 Equiv.Electroless Nickel PlatingDimension Configurable Type

-

1 6 Days 10256 ~ 201 ~ 10[Steel] EN 1.1191 Equiv.Electroless Nickel PlatingDimension Configurable Type

-

1 6 Days 10308 ~ 251 ~ 10[Steel] EN 1.1191 Equiv.Electroless Nickel PlatingDimension Configurable Type

-

1 6 Days 10421 ~ 10[Stainless Steel] EN 1.4301 Equiv.Not ProvidedDimension Configurable Type

-

1 6 Days 1052 ~ 31 ~ 10[Stainless Steel] EN 1.4301 Equiv.Not ProvidedDimension Configurable Type

-

1 6 Days 1062 ~ 41 ~ 10[Stainless Steel] EN 1.4301 Equiv.Not ProvidedDimension Configurable Type

-

1 6 Days 1082 ~ 61 ~ 10[Stainless Steel] EN 1.4301 Equiv.Not ProvidedDimension Configurable Type

-

1 6 Days 10102 ~ 81 ~ 10[Stainless Steel] EN 1.4301 Equiv.Not ProvidedDimension Configurable Type

-

1 6 Days 10123 ~ 101 ~ 10[Stainless Steel] EN 1.4301 Equiv.Not ProvidedDimension Configurable Type

-

1 6 Days 10134 ~ 101 ~ 10[Stainless Steel] EN 1.4301 Equiv.Not ProvidedDimension Configurable Type

-

1 6 Days 10144 ~ 101 ~ 10[Stainless Steel] EN 1.4301 Equiv.Not ProvidedDimension Configurable Type

-

1 6 Days 10154 ~ 121 ~ 10[Stainless Steel] EN 1.4301 Equiv.Not ProvidedDimension Configurable Type

-

1 6 Days 10164 ~ 121 ~ 10[Stainless Steel] EN 1.4301 Equiv.Not ProvidedDimension Configurable Type

-

1 6 Days 10204 ~ 161 ~ 10[Stainless Steel] EN 1.4301 Equiv.Not ProvidedDimension Configurable Type

-

1 6 Days 10256 ~ 201 ~ 10[Stainless Steel] EN 1.4301 Equiv.Not ProvidedDimension Configurable Type

-

1 6 Days 10308 ~ 251 ~ 10[Stainless Steel] EN 1.4301 Equiv.Not ProvidedDimension Configurable Type

-

1 7 Days 10421 ~ 2[Steel] EN 1.1191 Equiv.Black OxideDimension Selectable

-

1 7 Days 1052 ~ 31 ~ 2[Steel] EN 1.1191 Equiv.Black OxideDimension Selectable

1.68 €

1 Available 7 Days 10631.5[Steel] EN 1.1191 Equiv.Black OxideDimension Selectable

1.68 €

1 Available 7 Days 10641.5[Steel] EN 1.1191 Equiv.Black OxideDimension Selectable

-

1 7 Days 1062 ~ 41 ~ 2[Steel] EN 1.1191 Equiv.Black OxideDimension Selectable

1.68 €

1 Available 7 Days 10831.5[Steel] EN 1.1191 Equiv.Black OxideDimension Selectable

1.68 €

1 Available 7 Days 10841.5[Steel] EN 1.1191 Equiv.Black OxideDimension Selectable

1.68 €

1 Available 7 Days 10851.5[Steel] EN 1.1191 Equiv.Black OxideDimension Selectable

1.68 €

1 Available 7 Days 10861.5[Steel] EN 1.1191 Equiv.Black OxideDimension Selectable

-

1 7 Days 1082 ~ 61 ~ 5[Steel] EN 1.1191 Equiv.Black OxideDimension Selectable

1.82 €

1 Available 7 Days 101041.5[Steel] EN 1.1191 Equiv.Black OxideDimension Selectable

1.82 €

1 Available 7 Days 101042.5[Steel] EN 1.1191 Equiv.Black OxideDimension Selectable

1.82 €

1 Available 7 Days 101051.5[Steel] EN 1.1191 Equiv.Black OxideDimension Selectable

1.82 €

1 Available 7 Days 101052.5[Steel] EN 1.1191 Equiv.Black OxideDimension Selectable

1.82 €

1 Available 7 Days 101061.5[Steel] EN 1.1191 Equiv.Black OxideDimension Selectable

1.82 €

1 Available 7 Days 101062.5[Steel] EN 1.1191 Equiv.Black OxideDimension Selectable

1.82 €

1 Available 7 Days 101081.5[Steel] EN 1.1191 Equiv.Black OxideDimension Selectable

1.82 €

1 Available 7 Days 101082.5[Steel] EN 1.1191 Equiv.Black OxideDimension Selectable

-

1 7 Days 10102 ~ 81 ~ 5[Steel] EN 1.1191 Equiv.Black OxideDimension Selectable

1.82 €

1 Available 7 Days 101251.5[Steel] EN 1.1191 Equiv.Black OxideDimension Selectable

1.82 €

1 Available 7 Days 101252.5[Steel] EN 1.1191 Equiv.Black OxideDimension Selectable

Loading...

Back to the Category Washers/Collars (metal)

Technical Drawing - Washers/Collars (metal)

 

Metal Washers/Thickness +-0.01 mm:Related Image

Overview of the various designs as PDF

 

Specification Tables - Washers/Collars (metal)

 

■ T Dimension Selectable (Precision Grade)
Part NumberV
Selection
T
Selection
Unit Price
TypeDWASBWASMWASS
WASB
WASM
WASS
42            1 2       
523           1 2    
6234          1 2    
 34           1.5       
823456        1 2 35   
 3456         1.5        
10234568       1 2 35  
  4568        1.5 2.5      
12 3456810      1 2 35   
   56810       1.5 2.5      
13  456810      1 2 35  
    68        1.5 2.5   
14  456810      1 2 35 
    6810       1.5        
15  45681012     1 2 35    
    681012      1.5        
16  45681012     1 2 35    
    681012      1.5        
20  456810121516     2 35    
    6 10 15     1.5 2.5      
25    681012151620    2 35    
30     8101215162025   2 35    
35      101215162025     3510   
40      10121516202530    3510   
50      10121516202530    3510   
60        1516202530    3510   
■ T Dimension Configurable (Precision Grade)
Part NumberV
Selection
T 0.5mm Increment
TypeD
TWASB
TWASM
TWASS
42           1.0~10.0
523          
6234         
823456       
10234568      
12 3456810     
13  456810     
14  456810     
15  45681012    
16  45681012    
20  456810121516  
25    681012151620 
30     8101215162025

Basic information

Shape Straight Inner Shape Straight O.D. Tolerance 0 to -0.2
I.D. Tolerance +0.3 to +0.1 Thickness/Length Tolerance ±0.01 Sale Type Sold Separately
Hardness(HRC) No Hardened Precision Precision Grade

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360