Manufacturer part number: MSYT6-12
Brand: MISUMI
Price: 6.08 €
Delivery time: Same day
Material: [Steel] EN 1.3505 Equiv.
Nominal Dia.: 6
Length: 12
p6 Machining Length l: 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MSYT6-12
Part Number | - | No. |
MSY3 MSYG6 MSYT8 | - - - | 10 1208 18 |
Part Number | D Tolerance | No. | MxP | L | ℓ | ℓ 1 | ℓ 2 | MSYT | MSYTC | ||||
Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | ||||||||||
Type | D | p6 | h7 | 1 ~ 99 pc(s). | 100 ~ 1000 pcs. | 1 ~ 99 pc(s). | 100 ~ 1000 pcs. | ||||||
MSYT MSYTC (Stainless Steel) | 6 | +0.020 +0.012 | 0 - 0.012 | 1205 | 4x0.7 | 12 | 5 | 1.5 | 5 | ||||
12 | 6 | ||||||||||||
1208 | 8 | ||||||||||||
1508 | 15 | 8 | 8 | ||||||||||
15 | 10 | ||||||||||||
1512 | 12 | ||||||||||||
18 | 18 | 12 | |||||||||||
20 | 20 | 13 | |||||||||||
8 | +0.024 +0.015 | 0 - 0.015 | 18 | 5x0.8 | 18 | 12 | 2 | ||||||
20 | 20 | 13 | |||||||||||
25 | 25 | 16 | |||||||||||
30 | 30 | 19 | |||||||||||
10 | 18 | 6x1.0 | 18 | 12 | 10 | ||||||||
25 | 25 | 16 | |||||||||||
30 | 30 | 19 | |||||||||||
12 | +0.028 +0.018 | 0 - 0.018 | 40 | 40 | 25 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MSYT6-12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Nominal Dia. | Length | p6 Machining Length l (mm) | |
---|---|---|---|---|---|---|---|---|---|
6.08 € 4.26 € | 1 | Available |
Same day
Stock | 10 | [Steel] EN 1.3505 Equiv. | 6 | 12 | 6 |
Loading...
Shape | Straight / Dual-Fit Dowel | Shaft Dia. Tolerance | Negative Tolerance | Shaft End Shape | Tapped |
---|---|---|---|---|---|
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Fits Tolerance | p6-h7 |
This page is Both Ends Chamfered / One End Tapped and Undersized / One End Oversized, part number MSYT6-12.
You can find the detail information about specifications and dimensions on part number MSYT6-12.
Configure
Stock
Basic Attributes
Type
Material
Nominal Dia.
Length
p6 Machining Length l(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MSYT10-25 |
MSYT10-30 |
MSYT12-40 |
MSYT6-1205 |
MSYT6-1208 |
MSYT6-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Nominal Dia. | Length | p6 Machining Length l (mm) |
---|---|---|---|---|---|---|---|---|---|
7.60 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.3505 Equiv. | 10 | 25 | 16 | |
8.61 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.3505 Equiv. | 10 | 30 | 19 | |
9.87 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.3505 Equiv. | 12 | 40 | 25 | |
6.08 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.3505 Equiv. | 6 | 12 | 5 | |
6.08 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.3505 Equiv. | 6 | 12 | 8 | |
6.08 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.3505 Equiv. | 6 | 15 | 10 |