Taps for Thread Inserts (HLTX5)

Taps for Thread Inserts HLTX5

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: HLTX5

Brand: MISUMI

Price: 25.31

Delivery time: 5 Days


Technical Data:

Screw Type for Tap: Coarse Thread

Thread Nominal: 5

Applicable Threaded Inserts M: 5

Pitch: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HLTX5

Taps for Thread Inserts:Related Image

  Material: JIS-SKH (TS for hot work)    Hardness: 61 ~ 64HRC

Specifications

Part Number-L-Pitch
HLTS3
HLTX5
HLSS10
HLSX
-

-
-
4.5

15
8


-
-


1.25
1.0
CoarseFine Finish
HLTXHLSX
Coarse Tapping
HLTYHLSYMedium Tapping
HLTZHLSZFinish Tapping
■Taps for Threaded Inserts
Part NumberApplicable Threaded Insert MLDKUnit PriceVolume Discount Rate
TypeNo.1 ~ 9 pc(s).10~20
HLTX
HLTY
HLTZ
(Coarse)
335554  
44615.54.5
55676  
66656.25
887575.5  
1010828.56.5  
12128810.58  
16161051411  
For orders larger than indicated quantity, please check with WOS.
Part NumberPitchLDKUnit PriceVolume Discount Rate
TypeNo.1~9 pc(s).10~20
HLSX
HLSY
HLSZ
(Fine)
81.0  7575.5  
101.01.25 828.56.5  
12 1.251.58810.58  
For orders larger than indicated quantity, please check with WOS.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HLTX5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Type for Tap Thread Nominal Applicable Threaded Inserts M Pitch
(mm)

25.31 €

1 Available 5 Days 10Coarse Thread55-

Loading...

  1. 1

More Information

Taps for Thread Inserts:Related Image

Basic information

Type Tool Sales Unit Low Quantity (Available beginning with 1 pc.)

This page is Taps for Thread Inserts, part number HLTX5.
You can find the detail information about specifications and dimensions on part number HLTX5.

Variation of this product

Part Number
HLSX12-1.5
HLSX8-1.0
HLSY10-1.0
HLTX6
HLTX8
HLTY10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Type for Tap Thread Nominal Applicable Threaded Inserts M Pitch
(mm)

51.23 €

1 Available 5 Days 10Fine Thread12-1.5

28.35 €

1 Available 5 Days 10Fine Thread8-1.0

38.59 €

1 Available 5 Days 10Fine Thread10-1.0

25.31 €

1 Available 5 Days 10Coarse Thread66-

35.17 €

1 Available 5 Days 10Coarse Thread88-

47.58 €

1 Available 5 Days 10Coarse Thread1010-

Complementary Products

Tech Support