Pressure Gauges / Union Straight

Pressure Gauges / Union Straight

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Features] Compact pressure gauge. -Display range is between 0 and 0.8 MPa.
  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Pressure Gauges/Union Straight:Related Image

Specifications

Part Number
MSFRAF8A

Part Number
GPCS2
Part NumberPCE1E2Mass (g)Unit PriceVolume Discount Rate
TypeTube O.D.D1 ~ 9 pc(s).10~20
GPUS410151724.512.5
61317202615.5
81518.5222820

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
GPUS4
GPUS6
GPUS8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTube O.D. D
(φ)

16.62 €

1 Available 5 Days 104

16.87 €

11.81 €

1 Available Same day

Stock

106

17.13 €

1 Available 5 Days 108

Loading...

  1. 1

More Information

Specifications
Applicable FluidAir
Indicated Pressure Range0~0.8MPa
Accuracy±5% (Full Scale *)
Operating Temp. Range0 ~ 60°C
Scale Angle150˚
MaterialCapAcrylic
Metal BodyBrass (Nickel Plating)
Resin BodyPBT
*Displayed position differences when the displayed pressure has suddenly changed from 0 to Max. value of 0.8MPa.
• GPUS can be changed in direction using the hexagonal part of its body.

Basic information

Type General-Purpose/Standard Pressure Gauge Maximum Indicated Pressure(Mpa) 0.8 Outer Diameter(φ) 15

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360