Vacuum Filter for Generator with Vacuum Break Function

Vacuum Filter for Generator with Vacuum Break Function
[Features] A special vacuum filter for vacuum generators with a vacuum breaking function. -Spigot shape.
  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Vacuum Filter for Generator with Vacuum Break Function:Related Image
Vacuum Filter for Generator with Vacuum Break Function:Related Image

Specifications

Part Number-Suction Flow Rate
BDFK4
BDFL4
-
7
Part NumberApplicable Fitting Dia. D1BLCPMass (g)Filtration Area
(cm2)
Unit PriceVolume Discount
Rate
TypeTube Outer Dia. D1 ~ 9 pc(s).10~20
BDFL4434.721.511.08.01.50.8
6635.221.811.610.52.51.1

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
BDFL4
BDFL6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSConnection Tube Dia. (Millimeter Size, IN Side) D

3.78 €

1 Same day

Stock

10Ø4

4.03 €

1 5 Days 10Ø6

Loading...

  1. 1

More Information

Applicable FluidAir
Operating Pressure Range-100~0kPa
Filtration Accuracy10µm
Operating Temperature Range0~60°C
Filtration AreaJoint Size 44: 0.8cm2
Joint Size 66: 1.1cm2
• Features
Vacuum release air is introduced to the suction line to reduce the vacuum release time to a value shorter than ever.
As a result, the time for suctioning and moving workpiece is shortened and the activity efficiency is improved.
Flow rate of release air can be controlled by Release Air Flow Rate Control Needle.

Example of Use

Vacuum Filter for Generator with Vacuum Break Function:Related Image

Basic information

Type Socket Type Filtration Accuracy 10µm Application Vacuum Line
Removal Subject Dust Element Replacement Not Possible Connection Type (IN Side) One-Touch Plumbing (Metric Size)

Complementary Products

Tech Support