Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Main Body | Wheel | Bearing | ||
Material | Surface Treatment | Material (Color) | Swiveling Part | Wheel |
EN 1.0320 Equiv. (hot coiled) | Trivalent Chromate | Synthetic Rubber (Black), Urethane (Gray), Nylon 6 (White) | Incorporated | N/A for D75 only |
Part Number | - | Wheel Material |
CMGN75 | - | R |
Main Body | Part Number | Wheel Material | Wheel Width B | H | M (Coarse) | b | t1 | E | r | Allowable Load (N) | Mass (g) | Unit Price | |||||||||
Type | D | R | U | N | R | U | N | R | U | N | R | U | N | ||||||||
Screw-In | CMGN | 75 | R (Rubber) U (Urethane) *1 N (Nylon) | 25 | - | 25 | 97 | 16 | 23 | 4 | 25 | 63 | 600 | - | 800 | 476 | - | 390 | - | ||
100 | 32 | 30 | 29 | 134 | 20 | 30 | 7 | 30 | 80 | 1200 | 1200 | 1200 | 1026 | 1474 | 1000 | ||||||
Swivel Screw-In with Stopper | CMGNS | 75 | 25 | - | 25 | 97 | 16 | 23 | 4 | 25 | 72 | 600 | - | 800 | 523 | - | 445 | - | |||
100 | 32 | 30 | 29 | 134 | 20 | 30 | 7 | 30 | 98 | 1200 | 1200 | 1200 | 1133 | 1690 | 1100 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CMGN75-N |
CMGN75-R |
CMGN100-N |
CMGN100-R |
CMGN100-U |
CMGNS75-N |
CMGNS75-R |
CMGNS100-N |
CMGNS100-R |
CMGNS100-U |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | [H] Mounting Height (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Thread Dia. M | [D] Wheel Diameter (mm) | Wheel Width B (mm) | Bearing in Wheel | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.84 € | 1 | Available |
Same day
Stock | 10 | 97 | 35.01 to 80.00 | Not Provided | 80 | [Nylon] Nylon 6 | M16 | 75 | 25 | Not Provided | |
5.42 € | 1 | Available | 5 Days | 10 | 97 | 35.01 to 80.00 | Not Provided | 60 | [Synthetic Rubber] Synthetic Rubber (General) | M16 | 75 | 25 | Not Provided | |
17.39 € | 1 | Available | 5 Days | 10 | 134 | 80.01 to 140.00 | Not Provided | 120 | [Nylon] Nylon 6 | M20 | 100 | 29 | Provided | |
14.11 € 9.17 € | 1 | Available |
Same day
Stock | 10 | 134 | 80.01 to 140.00 | Not Provided | 120 | [Synthetic Rubber] Synthetic Rubber (General) | M20 | 100 | 32 | Provided | |
19.01 € | 1 | Available | 5 Days | 10 | 134 | 80.01 to 140.00 | Not Provided | 120 | [Urethane] Urethane (General) | M20 | 100 | 30 | Provided | |
6.55 € | 1 | Available | 5 Days | 10 | 97 | 35.01 to 80.00 | With Rotation Stopper | 80 | [Nylon] Nylon 6 | M16 | 75 | 25 | Not Provided | |
6.55 € | 1 | Available | 5 Days | 10 | 97 | 35.01 to 80.00 | With Rotation Stopper | 60 | [Synthetic Rubber] Synthetic Rubber (General) | M16 | 75 | 25 | Not Provided | |
20.16 € | 1 | Available | 5 Days | 10 | 134 | 80.01 to 140.00 | With Rotation Stopper | 120 | [Nylon] Nylon 6 | M20 | 100 | 29 | Provided | |
16.75 € 14.57 € | 1 | Available |
Same day
Stock | 10 | 134 | 80.01 to 140.00 | With Rotation Stopper | 120 | [Synthetic Rubber] Synthetic Rubber (General) | M20 | 100 | 32 | Provided | |
21.54 € | 1 | Available | 5 Days | 10 | 134 | 80.01 to 140.00 | With Rotation Stopper | 120 | [Urethane] Urethane (General) | M20 | 100 | 30 | Provided |
Loading...
Caster Type | Screw-In Type | Wheel Characteristics | Not Provided | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Light/Medium Load |
Configure
Stock
Basic Attributes
[H] Mounting Height(mm)
Load Range(daN)
Stopper
Allowable Load(daN)
Wheel Material
Thread Dia. M
[D] Wheel Diameter(mm)
Wheel Width B(mm)
Bearing in Wheel
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes