Set screws with stopper / socket head screw / fine thread (ANH4-15)

Set screws with stopper / socket head screw / fine thread ANH4-15
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: ANH4-15

Brand: MISUMI

Price: 3.04

Delivery time: 5 Days


Technical Data:

Material: [Steel] EN 1.7220 Equiv.

Thread Type: Fine

Thread Dia. M: 4

Thread Pitch: 0.5

Screw Length L: 15


  • Order quantities extended (D-JIT)
  • Stock

(i)Remark

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ANH4-15

Back to the Category Adjusting Screws/Locating Bolts

Technical Drawing - Set Screws With Stopper

Adjusting Stopper Screws/Hexagon Bolt/Fine Thread/Coarse Thread:Related Image
Open the technical drawing in the new window

Available dimensions and tolerances can be found under the tab More Information.

Basic Properties (e.g., material, hardness, coating, tolerance) - Set Screws With Stopper

・Materials
Adjusting StopperType Material Hardness* Surface Treatment Accessory (Nut 1 pc.)
 Material Surface Treatment
FineANHEN 1.7220 Equiv.40~45HRCBright Chromate PlatingEN 1.0038 Equiv.Trivalent Chromate
SANHEN 1.4006 Equiv.40~45HRC-EN 1.4301 Equiv.-
CoarseANHNEN 1.7220 Equiv.40~45HRCBright Chromate PlatingEN 1.0038 Equiv.Trivalent Chromate
ANHNSEN 1.4301 Equiv.--EN 1.4301 Equiv.-
SANHNEN 1.4006 Equiv.40~45HRC-
Stainless Steel Hardened Type (SANH and SANHN) may be discolored by hardening. (Right in the photo)
*  Hardness: Hardened Tip

Further specifications can be found under the tab More Information.

Composition of a Product Code - Set Screws With Stopper

Part Number-L
HANS6
ANH4
-
-
30
20

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
ANH4-15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Thread Type Thread Dia. M Thread Pitch Screw Length L Surface Treatment

3.04 €

1 Available 5 Days 10[Steel] EN 1.7220 Equiv.Fine40.515Bright Chrome Plating

Loading...

  1. 1

Back to the Category Adjusting Screws/Locating Bolts

Technical Drawing - Set Screws With Stopper

Adjusting Stopper Screws/Hexagon Bolt/Fine Thread/Coarse Thread:Related Image
Open the technical drawing in the new window

Available dimensions and tolerances can be found under the tab More Information.

Specification Tables - Set Screws With Stopper

Part NumberL SelectionMxPitchTB(C)B1H ℓ ( ℓ 1)
max.
SRANH, ANHNANHNSSANH, SANHN
TypeMFineCoarseFineCoarseUnit
Price
Volume
Discount
Rate
Unit
Price
Volume
Discount
Rate
Unit
Price
Volume
Discount
Rate
1 ~ 49 pc(s).50 ~ 100 pcs.1 ~ 49 pc(s).50 ~ 100 pcs.1 ~ 49 pc(s).50 ~ 100
pcs.
(Fine)
ANH
SANH


(Coarse)
ANHN
ANHNS

SANHN
M3~12 for ANHNS
3152025303540       -3x0.5-2.45.56.41.520.733      
4152025303540455060    4x0.54x0.743.278.12.52.81.334      
5152025303540455060    5x0.55x0.8489.233.5235      
6 2025303540455060    6x0.756x1.051011.5442.556      
8  25303540455060    8x0.758x1.2556.5131555.5358      
10   30354045506070   10x1.010x1.5681719.6674510      
12    35404550607080  12x1.012x1.75101921.98851012      
16     404550607080100 16x1.516x2.08132427.7101061016  --  
20      455060708010012020x1.520x2.510163034.614137.41020  --  
M3 is not available for Fine (ANH and SANH).
For orders larger than indicated quantity, please check with WOS.

General Information - Set Screws With Stopper

Adjusting screw - adjusting screw round - adjusting screw hexagonal - adjusting screw round tip - adjusting screw set - adjusting screw with nut - adjusting screw with lock nut - adjusting screw knurled head - adjusting screw with grub screw - adjusting screw hexagon socket - adjusting screw grub screw

 

Selection details of adjusting screws/locating bolts

- Material: steel, stainless steel
- Coatings: uncoated, burnished, chromated, nickel-plated, galvanised
- Hardness: 40 to 50HRC
- Thread: standard thread, fine thread
- External thread: M3 to M20
- Drive: hexagon socket, external hexagon, spanner flat, knurled head
- Length: 10 to 120 mm

Description/Basics

Adjusting screws for mechanical engineering are intended primarily for positioning the most diverse components. In this case, the adjustment screw sets a predetermined distance of the respective component.
Depending on the application, the MISUMI range offers adjusting screws with control threads and adjusting screws with fine threads. A fine-threading facilitates positioning, since a smaller torque is required for the adjustment. Due to the lower slope of the fine thread, a fine threaded adjusting screw is loosened with less probability than one with standard threads. Another advantage of fine threading is the higher load capacity, which allows higher loads to be accommodated in axial direction. In addition, a locating bolt with a fine thread can generate a higher actuating force due to the low pitch.
The loosening or unintentional adjustment of an adjusting screw can be prevented with a locknut. Depending on the design, the appropriate nut is supplied as an accessory for the adjusting screw. Please see the specifications for more information.
An adjusting screw with knurled head facilitates easy manual adjustment without additional tools. The adjusting screw with knurled head is often used where regular adjustment or component replacement is necessary.
The locating bolt is available with a hardened contact surface. It may be hardened on the thread face or on the head or drive. Tempering ensures greater wear protection of the adjusting screw and increases the service life compared to conventional adjusting screws. The additional compensation process can cause discoloration of the material near the contact surface.
Adjusting screws are also available in the form of hexagon sockets. Without a head as drive, which can be advantageous, especially in inaccessible places.

Adjusting screws are often used in combination with stop pins or height adjusting pins. These bolts are inserted into the component to be moved in order to protect it from wear and tear or damage due to multiple adjustments.

Adjusting screws are often found in workpiece carriers and clamping devices. MISUMI also offers similar adjusting screws or locking bolts with a brush head in the form of stopper bolts.

MISUMI offers suitable threaded stopper blocks, optionally with standard threads and fine threads.

 

Application Examples - Set Screws With Stopper

Application example - adjusting screw with stopper block - adjusting screw with base plate

Application example - adjusting screw set screw
(1) Adjusting screw, (2) threaded stopper block, (3) screw, (4) base plate (meviy ), (5) washer, (6) levelling element

Application example - adjusting screw with nut, adjusting screw with stopper block, adjusting screw with stop bolt

Application example - adjusting screw with nut
Application example – (1) adjusting screw, (2) nut , (3) threaded stopper block, (4) stop pin , (5) movable object

 

Industrial Applications

3D printer industry
Automotive industry
Pharmaceutical industry
Packaging industry

Basic information

Type Hex

This page is Set screws with stopper / socket head screw / fine thread, part number ANH4-15.
You can find the detail information about specifications and dimensions on part number ANH4-15.

Frequently Asked Questions (FAQ)

Question:

How can an adjusting screw be secured?

Answer:

An adjusting screw should not be secured with screw locking means as with standard screws. Adjusting screws should remain movable so that it can ensure a set distance. The countering of an adjusting screw with a nut is usually sufficient. Therefore, a position can be defined and simply changed by loosening the lock nut.

Question:

Is there a more precise positioning than that of an adjusting screw?

Answer:

For precise positioning, MISUMI offers adjusting screws with fine threads. Due to the lower slope, these enable more precise positioning or adjustment. Alternatively, a micrometre screw can also be used for low adjustment forces. Similar to stages (coordinate tables), micrometre screws enable highly accurate positioning.

Question:

Do you have adjustment screws without head?

Answer:

MISUMI offers adjusting screws as set screw without head. These are usually provided with an hexagon socket as a drive for fastening or loosening. The adjusting slide as a threaded pin is also significantly more wear-resistant with the hardened tip than conventional set screws.

Question:

Why is the adjusting screw only coated on one side?

Answer:

If an adjusting screw has a unilateral colouration, it is not necessarily the coating. The discoloration is caused by heat treatment, which is also known as an initial colour and does not result in any disadvantages. This tempering process ensures a higher hardness of the material in order to counteract occurring wear.

Question:

For what do you use an adjusting screw?

Answer:

The purpose of using an adjusting screw is multiple. Adjusting screws or locating bolts are used in the industry primarily for the positioning of various components. They set and maintain a predetermined distance from an object. Adjusting screws are often used in coordinate tables in order to adjust the table. From time to time, adjustment screws are also used in mechanical engineering, e.g., for stroke limitation of the industrial shock absorbers.

Show more FAQ Close

Variation of this product

Part Number
ANH10-45
ANH10-50
ANH10-60
ANH4-20
ANH4-25
ANH4-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Thread Type Thread Dia. M Thread Pitch Screw Length L Surface Treatment

4.56 €

1 Available 5 Days 10[Steel] EN 1.7220 Equiv.Fine10145Bright Chrome Plating

4.56 €

1 Available Same day

Stock

10[Steel] EN 1.7220 Equiv.Fine10150Bright Chrome Plating

4.56 €

1 Available 5 Days 10[Steel] EN 1.7220 Equiv.Fine10160Bright Chrome Plating

3.04 €

1 Available Same day

Stock

10[Steel] EN 1.7220 Equiv.Fine40.520Bright Chrome Plating

3.04 €

1 Available Same day

Stock

10[Steel] EN 1.7220 Equiv.Fine40.525Bright Chrome Plating

3.04 €

1 Available 5 Days 10[Steel] EN 1.7220 Equiv.Fine40.530Bright Chrome Plating

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360