stopper bolts / hexagon socket at head / regular thread / PUR threaded head / stainless steel / galvanised / A70, A90 (UNAH12-40)

stopper bolts / hexagon socket at head / regular thread / PUR threaded head / stainless steel / galvanised / A70, A90 UNAH12-40
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: UNAH12-40

Brand: MISUMI

Price: 6.70

Delivery time: Same day


Technical Data:

Stopper Material (Color): Urethane (Black)

Screw Material: EN 1.7220 Equiv.

Screw Dia. (Coarse) M: 12

Length L Dimension: 40 mm


  • Order quantities extended (D-JIT)
  • Stock

(i)Remark

  • Please note that gate marks from during the molding process remain on the stoppers of the UNAH and UNAHH Series.

Data sheet

Unit еxample related to this product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UNAH12-40

Back to the Category Stopper Bolts

Technical Drawing - Stopper Bolts

Stopper Bolts with Bumpers/Hexagon Socket Head:Related Image
Open the technical drawing in the new window

Available dimensions and tolerances can be found under the tab More Information.

Basic Properties (e.g., material, hardness, coating, tolerance) - Stopper Bolts

TypeStopperScrew Accessory (Hex Nut)
 Material Hardness Material* Strength Class Surface Treatment Material Surface Treatment
UNAHUrethane (Black)Shore A90EN 1.7220 Equiv.10.9Trivalent ChromateEN 1.0038 Equiv.Trivalent Chromate
UNAHHUrethane (Blue)Shore A7010.9Trivalent Chromate
SLUNALow Repulsion Urethane (Gray)Shore A70EN 1.4301 Equiv.--EN 1.4301 Equiv.-
Further specifications can be found under the tab More Information.

Composition of a Product Code - Stopper Bolts

Part Number-L
UNAH4
UNBH5
-
-
20
25

General Information - Stopper Bolts

Stopper screw assortment and stopper screw with rubber and stopper screw with plastic and stopper screw with hexagon socket and stopper screw hardened

 

Stopper bolts selection details

- Material: steel, stainless steel

- Baffle head: PU, POM, MC nylon, silicone, hard rubber

- Coatings: burnished, chrome-plated, nickel-plated, zinc-plated

- Strength class: 8.8, 10.9

- Hardness of baffle head: Shore A57, Shore A70, Shore A90

- Thread diameter: M3 to M16

- Length: 10 mm to 70 mm

 

Description/Basics

MISUMI stopper bolts are generally used as damped and undamped stops for components and applications in mechanical engineering.
Undamped stopper bolts are protected against premature wear with hardened tips or heads. However, undamped stopper bolts may damage component surfaces. To protect the components to be stopped, a damped stopper bolt may protect the surface against damage with a rubber or plastic baffle head. In addition, MISUMI offers a stopper bolt with rubber or hard rubber in different Shore hardnesses, which can dampen the impact and reduce vibrations.
In addition to the standard threads, MISUMI also offers the stopper bolts with fine threads. The stopper bolts with fine threads enable finer adjustments compared to standard threads.
MISUMI offers Threaded Stopper Blocks as suitable and robust fastening for the assembly of the stopper bolts.

The stopper bolt can serve as a stop protection for workpiece carriers in order to protect them from damage. A stopper bolt with rubber can also reduce vibrations and oscillations to protect the goods to be transported. Often, stopper bolts are combined with industrial adjustable shock absorbers as end position damping to protect the damper from a hard end stop.
The stopper boltcan also be used alternatively in clamp.

Application Examples - Stopper Bolts

Application example: workpiece carrier tray with stopper screw with plastic protective head and stoppers for workpiece carrier and stopper screw with rubber

Application example: workpiece carrier
(1) Stopper bolt with rubber, (2) belt conveyor, (3) workpiece carrier

Application example: workpiece carrier with industrial shock absorber with stopper block and holder for stopper screw and stopper screw hardened and stopper screw tempered and holder stopper screw

Application example: end stop
(1) Adjustable shock absorber, (2) Stopper bolt, (3) Threaded stopper blocks

 

Industrial Applications

3D printer industry
Automotive industry
Pharmaceutical industry
Packaging industry

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
UNAH12-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSStopper Material (Color) Screw Material Screw Dia. (Coarse) M Length L Dimension
(mm)

6.70 €

1 Available Same day

Stock

10Urethane (Black)EN 1.7220 Equiv.1240

Loading...

  1. 1

Back to the Category Stopper Bolts

Technical Drawing - Stopper Bolts

Stopper Bolts with Bumpers/Hexagon Socket Head:Related Image
Open the technical drawing in the new window

Available dimensions and tolerances can be found under the tab More Information.

Specification Tables - Stopper Bolts

Part NumberL SelectiontDAdBH ℓ mUnit Price
TypeM (Coarse)UNAHSLUNAUNAHHUNAHUNAHHSLUNA
UNAH
UNAHH
SLUNA
31015       1015       37.55.53.32.56Full Thread1.8   
4101520(*25)(*30)    101520*25*30    1074.237Full Thread (22)2.4   
510152025*30(*40)    152025*30*40   412.58.55.549Full Thread (24)3.2   
61015202530*40(*50)   15202530*40*50  15106510Full Thread (26)3.6   
81015202530*40*50(*60)    2530*40*50*60 520137.3613Full Thread (30)5   
10101520253040*50(*60)(*70)    3040*50*60*70251610815Full Thread (34)6   
12 1520253040            63018131018Full Thread7 - 
16  20253040            4024171422Full Thread10 - 
L sizes in ( ) are not available for SLUNA.  ℓ  dimension for * marked L dimension is in ( ).

This page is stopper bolts / hexagon socket at head / regular thread / PUR threaded head / stainless steel / galvanised / A70, A90, part number UNAH12-40.
You can find the detail information about specifications and dimensions on part number UNAH12-40.

Frequently Asked Questions (FAQ)

Question:

Why do stopper bolts come in different colours?

Answer:

The stopper bolt may have a different colouration. The reason for this is the hardening of the usable area, such as tip or head. Since the hardening is not necessary on the complete stopper bolt, it may show a colour gradient.

Question:

Can a stopper bolt be installed with an angle?

Answer:

The stopper bolt can be fastened with a mounting bracket for smaller loads. A more robust mounting bracket should be used for higher loads and an expected impact. MISUMI offers suitable brackets for stopper bolts.

Question:

Are stopper bolts suitable for lateral impact?

Answer:

Not every stopper bolt is intended for lateral stop. This could damage the stopper bolt. stopper bolts with rubber or plastic tip could lose the damping material. For a lateral stop, stopper bolts are self-adjusting, which MISUMI has also available in various materials and damping materials.
MISUMI has a corresponding note on the technical drawing of stopper bolts that may not be used on the side.

Question:

Can a stopper bolt dampen vibrations?

Answer:

A stopper bolt with a hard rubber tip is suitable for good vibration damping. Hard rubber is very low-return and absorbs more than conventional rubber, oscillations and vibrations. In addition, the oscillation amplitude is significantly shortened. If strong vibrations occur, a vibration damper can be used.

Question:

What are PU stopper bolts resistant to?

Answer:

Stopper bolts with polyurethane rubber (PU) have high mechanical strength and abrasion resistance. Any additional resistance of the rubber depends on whether it is an ether or ester polyurethane. This can be found in the PDF Properties of Polyurethane.

Question:

How high is the heat resistance of the polyurethane rubber of the stopper bolt?

Answer:

The stopper bolt with polyurethane rubber as a damping material should not be used at over ~+70°C. There is a risk that the material will deform plastically and the stopper bolt will fatigue prematurely.

Question:

What can be used as a counter stop of a stopper bolt?

Answer:

A stopper bolt can serve as a counter stop for a stopper bolt. These are hardened and therefore very low-wear. They can be pressed in or screwed together for ease of maintenance.

Show more FAQ Close

Variation of this product

Part Number
SLUNA10-25
SLUNA10-30
SLUNA10-40
UNAH16-20
UNAH16-25
UNAH16-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSStopper Material (Color) Screw Material Screw Dia. (Coarse) M Length L Dimension
(mm)

5.56 €

1 Available 5 Days 10Low Repulsion Urethane (Gray)EN 1.4301 Equiv.1025

5.56 €

1 Available Same day

Stock

10Low Repulsion Urethane (Gray)EN 1.4301 Equiv.1030

5.56 €

1 Available Same day

Stock

10Low Repulsion Urethane (Gray)EN 1.4301 Equiv.1040

8.62 €

1 Available 5 Days 10Urethane (Black)EN 1.7220 Equiv.1620

8.62 €

1 Available 5 Days 10Urethane (Black)EN 1.7220 Equiv.1625

8.62 €

1 Available 5 Days 10Urethane (Black)EN 1.7220 Equiv.1630

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360