Aluminum Extrusions - with Double Joints pre-Assembled

Aluminum Extrusions - with Double Joints pre-Assembled

Pre-assembled slide-in double joints can be used without modifications as the joints are built into the frame.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Aluminum Extrusions - with Double Joints pre-Assembled:Related Image

Part NameMaterialSurface Treatment
Aluminum ExtrusionEN AC-51400-T5 Equiv.Anodize
Pre-Assembly Insertion Double Joint KitsPre-Assembly Insertion
Double Joints
EN 1.4401 Equiv.-
Offset Nut
Hex Socket Head Cap ScrewEN 1.4301 Equiv.

Specifications

Part Number-L
JFSD6-3030L-1200
Part NumberJoint ComponentL
0.5mm Increment
ExtrusionBuilt-in Joint ComponentARequired Wrench for TighteningExtrusion Unit PriceJoints, Others
Pre-Assembly Insertion Double JointsQuantityLess than 300mm300mm or more
JFSD6-3030L
(Left End Face only)
100~4000HFS6-3030
(P.571)
HDJHSN6130For M5   
W
(Double End Faces)
2   

Alterations

Aluminum Extrusions - with Double Joints pre-Assembled:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
JFSD6-3030L-[100-4000/0.5]
JFSD6-3030W-[100-4000/0.5]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSeries Name Extrusion No. Joint Components Built-in L
(mm)
1 6 Days 10Brackets for 6 Series (Extrusion Slot Width 8mm)6-3030L (Left End Face only)100 ~ 4000
1 6 Days 10Brackets for 6 Series (Extrusion Slot Width 8mm)6-3030W (Double End Faces)100 ~ 4000

Loading...

  1. 1

More Information

Alterations necessary to use this component
S Type Hole Alterations
>>P.765

Example of Use

Aluminum Extrusions - with Double Joints pre-Assembled:Related Image
Aluminum Extrusions - with Double Joints pre-Assembled:Related Image

Basic information

Material EN AC-51400-T5 Equiv. Extrusion Series HFS Type Pre-Assembly Insertion Double Joints Type

Complementary Products

MISUMI Unit еxample related to this product

Tech Support