Slide Locks (Large Cabinet Locks)

Slide Locks (Large Cabinet Locks)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features] Robust hinged latch for a large door with a panel thickness of 3 mm or more, stainless steel.
  • Order quantities extended (D-JIT)
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Slide Locks (Large Cabinet Locks):Related Image

MaterialSurface Treatment
EN 1.4301 Equiv.Electrolytic Polishing

Specifications

Part Number
PKWSAJ1
PKBSK2
LOCNL1
Part NumberMass (g)Unit PriceVolume Discount Rate
TypeL1 ~ 9 pc (s).10~50
HHMU100193
150219

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HHMU100
HHMU150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length L
(mm)

17.51 €

1 Available Same day

Stock

100

18.77 €

1 Available Same day

Stock

150

Loading...

  1. 1

Example of Use

Slide Locks (Large Cabinet Locks):Related Image

Basic information

Latch Shape Bar Latches

Complementary Products

Tech Support