Cross Recessed Truss Machine Screws (TRSS2-5)

Cross Recessed Truss Machine Screws TRSS2-5

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: TRSS2-5

Brand: MISUMI

Price: 1.07

Delivery time: 5 Days


Technical Data:

Screw Nominal (M): 2

Length L (mm): 5 mm

Material: [Stainless Steel] EN 1.4301 Equiv.

Surface Treatment: Not Provided


  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TRSS2-5

Cross Recessed Truss Machine Screws:Related Image

Type Material Surface Treatment
BTRSSJIS-SWCH Equiv.Trivalent Chromate
TRSSEN 1.4301 Equiv.-

Specifications

Part Number
TRSS5-10
MxP (Coarse)AEPhillips No.
2x0.44.51.21
2.5x0.455.71.5 1
2.6x0.455.91.6 1
3x0.56.91.91
4x0.79.42.52
5x0.811.83.12
6x1.0143.73

■ BTRSS (Trivalent Chromate)
Part NumberUnit PriceVolume Discount Rate
TypeM-L1 ~ 29 pc(s).30 ~ 99 pcs.100 ~ 249 pcs.250 ~ 500 pcs.
BTRSS3-4
5
6
8
10
12
4-4
5
6
8
10
12
15
5-5
6
8
10
12
15
20
6-8
10
12
15
20

■ TRSS (Stainless Steel)
Part NumberUnit PriceVolume Discount Rate
TypeM-L1 ~ 29 pc(s).30 ~ 99 pcs.100 ~ 149 pcs.150 ~ 500 pcs.
TRSS2-3
4
5
6
8
2.5-3
4
5
6
8
10
2.6-3
4
5
6
8
10
3-4
5
6
8
10
12
4-4
5
6
8
10
12
15
5-6
8
10
12
15
20
6-8
10
12
15
20

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
TRSS2-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Material Surface Treatment

1.07 €

1 Available 5 Days -25[Stainless Steel] EN 1.4301 Equiv.Not Provided

Loading...

  1. 1

Basic information

Detailed Shape Truss Mounting Hole Shape Cross Recessed Tip Shape Flat End
Additional Shape Standard Thread Type Metric Coarse Basic Shape Standard (Round)
Sales Unit Low Quantity (Available beginning with 1 pc.) Application Standard Screw Type Full Thread

This page is Cross Recessed Truss Machine Screws, part number TRSS2-5.
You can find the detail information about specifications and dimensions on part number TRSS2-5.

Variation of this product

Part Number
BTRSS3-5
BTRSS3-6
BTRSS3-8
TRSS2-6
TRSS2-8
TRSS2.5-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Material Surface Treatment

1.01 €

1 Available 5 Days 1035[Steel] JIS-SWCH Equiv.[Trivalent Chromate] Trivalent Chromate

1.01 €

1 Available 5 Days 1036[Steel] JIS-SWCH Equiv.[Trivalent Chromate] Trivalent Chromate

1.02 €

1 Available Same day

Stock

1038[Steel] JIS-SWCH Equiv.[Trivalent Chromate] Trivalent Chromate

1.07 €

1 Available 5 Days -26[Stainless Steel] EN 1.4301 Equiv.Not Provided

1.07 €

1 Available 5 Days -28[Stainless Steel] EN 1.4301 Equiv.Not Provided

1.07 €

1 Available 5 Days -2.510[Stainless Steel] EN 1.4301 Equiv.Not Provided

Complementary Products

MISUMI Unit еxample related to this product

Tech Support