Round Bar Conveyor Guide Rails

Round Bar Conveyor Guide Rails

Click on this image to zoom in.

Click on this image to zoom in.

[Features] It is a workpiece guide for belt conveyors. [Material] EN 1.4301 Equiv. (sintered).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CGR-[150-1000/5]

Round Bar Conveyor Guide Rails:Related Image

Material: EN 1.4301 Equiv.

Specifications

Part Number-L
CGR-380
Part NumberL
5mm Increment
Unit Price
CGR150~ 300
305~ 500
505~ 750
755~1000

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CGR-[150-1000/5]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSL Dimension Configurable
(mm)
1 7 Days 10150 ~ 1000

Loading...

  1. 1

Basic information

Type Work Guides

Complementary Products

MISUMI Unit еxample related to this product

Tech Support