Castors / Antivibration (AFCLA65-N)

Castors / Antivibration AFCLA65-N

Click on this image to zoom in.

Click on this image to zoom in.

  • Castors / Antivibration
  • Castors / Antivibration

Product Details:

Manufacturer part number: AFCLA65-N

Brand: MISUMI

Price: 115.88

Delivery time: 5 Days


Technical Data:

Wheel O.D. D: 65 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AFCLA65-N

Casters/Antivibration:Related Image

TypeCasterWheelLeveling MountPadAdjusting KnobBearing
 Material Surface Treatment Material Material Surface Treatment Material MaterialSwiveling PartWheel Part
AFCLAEN AC-46100 Equiv.Baked Finish (Silver)Reinforced Nylon (Black)EN 1.0038 Equiv.Trivalent ChromateRubber (Shore A80)PolycarbonateProvidedProvided

Specifications

Part Number-Wheel Material
AFCLA75-N
Part NumberWheel MaterialHExtrusionLeveling MountErAllowable Load (N)Mass (g)Unit Price 1 ~ 50 pc(s).
TypeDS1S2K
AFCLA65N
(Reinforced Nylon)
102(30, 40, 45 Sq.)91152508020001900
75120121254529225002200
Only applicable to One-slot Type Extrusions only.
For orders larger than indicated quantity, please check with WOS.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
AFCLA65-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWheel O.D. D
(mm)

115.88 €

1 5 Days 1065

Loading...

  1. 1

More Information

Casters/Antivibration:Related Image
• Fixed
Turn the knob to lower the pad to the ground. (Temporary tightening)
After confirming the height, fully tighten the nut beneath the knob. Standing on the pad only, the caster is elevated above the ground.
Tighten the lock nut.
(Torque applied by the lock nut gives loosening prevention effect against vibration.)
• Free
Loosen the lock nut.
Loosen the adjusting nut to release the screw.
Turn the knob to raise the pad and lower the caster to the ground.

Basic information

Type Screw Mounted Casters Caster Type Antivibration for Aluminum Extrusions Wheel Material Reinforced Nylon

This page is Castors / Antivibration, part number AFCLA65-N.
You can find the detail information about specifications and dimensions on part number AFCLA65-N.

Variation of this product

Part Number
AFCLA75-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSWheel O.D. D
(mm)

123.41 €

1 5 Days 1075

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360