Conveyor Guide Rails / Z Type

Conveyor Guide Rails / Z Type

Click on this image to zoom in.

Click on this image to zoom in.

[Features] This is a workpiece guide for conveyor belts. [Material is EN 1.4301 Equiv. (sintered), single-sided abrasive.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CGPZ-W[50-800/1]-H[30-200/1]-A[20-100/1]-B[10-50/1]-[L,​N,​R]

Conveyor Guide Rails/Z Type:Related Image

Material: EN 1.4301 Equiv. one side polished

Specifications

Part Number-W-H-A-B-Inlet Section Mounting Direction
CGPZ-W500-H100-A50-B50-L

Part NumberW
1mm Increment
H
1mm Increment
A
1mm Increment
B
1mm Increment
Inlet Section Mounting DirectionUnit Price
W50~200W201~500W501~800
CGPZ50~80030~10020~10010~50L
R
N
*
   
101~200   
* N does not have the Inlet Section.
H-A≥10
The guide will have machining marks of bending.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CGPZ-W[50-800/1]-H[30-200/1]-A[20-100/1]-B[10-50/1]-[L,​N,​R]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSA
(mm)
B
(mm)
H
(mm)
Mounting Direction of Insertion Guide W
(mm)
1 9 Days 1020 ~ 10010 ~ 5030 ~ 200L (Left) / N (No Insertion Guide) / R (Right)50 ~ 800

Loading...

  1. 1

Basic information

Type Work Guides Product Specifications Z Type

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360