Manufacturer part number: FLYC8-8
Brand: MISUMI
Price: 10.83 €
Delivery time: Same day
Post Dia.: 8 mm
Material: Steel
Surface Treatment: Black Oxide
Combined-Post Dia.: Equal Dia.
Hole Pitch 1 (B1): 29.4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FLYC8-8
Type | Material | Surface Treatment |
FLYC | EN 1.0320 Equiv. (hot coiled) | Black Oxide |
FLYM | EN 1.0320 Equiv. (hot coiled) | Electroless Nickel Plating |
FLYS | EN 1.4301 Equiv. | - |
Part Number | - | D2 |
FLYC10 | - | 12 |
Part Number | D2 Selection | A | A1 | A2 | B | B1 | C | C1 | E1 | E2 | F | F1 | Welded Nut | Hex Socket Head Cap Screw | |
Type | D1 | ||||||||||||||
FLYC FLYM FLYS | 8 | 8 | 22.4 | 5.6 | 5.6 | 40.6 | 29.4 | 35 | 14.7 | 13 | 13 | 35 | 14.7 | M6 | M6×30 |
10 | 24.4 | 5.6 | 6.6 | 41.1 | 28.9 | 35 | 14.7 | 13 | 15 | 35 | 14.2 | M6×35 | |||
10 | 10 | 26.4 | 6.6 | 6.6 | 41.6 | 28.4 | 35 | 14.2 | 15 | 15 | 35 | 14.2 | M6×40 | ||
12 | 29.2 | 6.6 | 8 | 42.8 | 28.2 | 35 | 14.2 | 15 | 18 | 36 | 14 | M6×40 | |||
12 | 12 | 32 | 8 | 8 | 44 | 28 | 36 | 14 | 18 | 18 | 36 | 14 | M6×40 | ||
15 | 35 | 8 | 9.5 | 45.3 | 27.7 | 36 | 14 | 18 | 18 | 37 | 13.7 | M6×45 | |||
15 | 15 | 38 | 9.5 | 9.5 | 46.6 | 27.4 | 37 | 13.7 | 18 | 18 | 37 | 13.7 | M6×45 | ||
20 | 43.6 | 9.5 | 12.3 | 57 | 35 | 37 | 13.7 | 18 | 23 | 55 | 21.3 | M6×55 | |||
20 | 20 | 49.2 | 12.3 | 12.3 | 67.4 | 42.6 | 55 | 21.3 | 23 | 23 | 55 | 21.3 | M8 | M8×65 | |
25 | 54.2 | 12.3 | 14.8 | 72.6 | 45.4 | 55 | 21.3 | 23 | 25 | 63 | 24.1 | M8×70 | |||
25 | 25 | 59.2 | 14.8 | 14.8 | 77.8 | 48.2 | 63 | 24.1 | 25 | 25 | 63 | 24.1 | M8×75 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
FLYC8-8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Post Dia. (mm) | Material | Surface Treatment | Combined-Post Dia. | Hole Pitch 1 (B1) (mm) | Hole Pitch 1 (A1 + A2) (mm) | Hole Dia. D1 | Hole Dia. D2 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.83 € 7.58 € | 1 | Available |
Same day
Stock | 10 | 8 | Steel | Black Oxide | Equal Dia. | 29.4 | 11.2 | 8 | 8 |
Loading...
Type | Flexible (Rotation) | Post Shape | Square |
---|
This page is Flexible Clamps / Compact, part number FLYC8-8.
You can find the detail information about specifications and dimensions on part number FLYC8-8.
Configure
Stock
Basic Attributes
Type
Post Dia.(mm)
Material
Surface Treatment
Combined-Post Dia.
Hole Pitch 1 (B1)(mm)
Hole Pitch 1 (A1 + A2)(mm)
Hole Dia. D1
Hole Dia. D2
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FLYC12-15 |
FLYC15-15 |
FLYC15-20 |
FLYM10-10 |
FLYM10-12 |
FLYM12-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Post Dia. (mm) | Material | Surface Treatment | Combined-Post Dia. | Hole Pitch 1 (B1) (mm) | Hole Pitch 1 (A1 + A2) (mm) | Hole Dia. D1 | Hole Dia. D2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.35 € | 1 | Available | 5 Days | 10 | 12 | Steel | Black Oxide | Equal Dia. / Unequal Dia. | 27.7 | 17.5 | 12 | 15 | |
12.46 € | 1 | Available | 5 Days | 10 | 15 | Steel | Black Oxide | Equal Dia. | 27.4 | 19 | 15 | 15 | |
19.01 € | 1 | Available | 5 Days | 10 | 15 | Steel | Black Oxide | Equal Dia. / Unequal Dia. | 35 | 21.8 | 15 | 20 | |
11.34 € | 1 | Available | 5 Days | 10 | 10 | Steel | Electroless Nickel Plating | Equal Dia. | 28.4 | 13.2 | 10 | 10 | |
12.22 € | 1 | Available | 5 Days | 10 | 10 | Steel | Electroless Nickel Plating | Equal Dia. / Unequal Dia. | 28.2 | 14.6 | 10 | 12 | |
12.22 € | 1 | Available |
Same day
Stock | 10 | 12 | Steel | Electroless Nickel Plating | Equal Dia. | 28 | 16 | 12 | 12 |