Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EFSP6-30030-[100-3000/0.5]
Part Number | - | L |
EFSP6-30030 | - | 300 |
Type | Material | Surface Treatment | Part Number | L 0.5mm Increment | T | A |
HFS | EN AC-51400-T5 Equiv. | Clear Anodize | EFSP6-30030 | 100~3000 | 29.2 | 300 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
EFSP6-30030-[100-3000/0.5] |
Part Number | Minimum order quantity | Volume Discount | RoHS | Overall Length L (mm) | |
---|---|---|---|---|---|
1 | 7 Days | 10 | 100 ~ 3000 |
Loading...
Standard Extrusion Size(mm) | 30 | Extrusion Size | 300x30 | Extrusion Series | 6 Series |
---|---|---|---|---|---|
Extrusion Type | Rectangle | Number of Extrusion Slots | 10 Slots x 1 Slot | Extrusion Type | HFS (Standard) |
Surface Treatment | Clear Anodize | Number of Grooved Surfaces | 4-Side Slot | Surface Milled | Provided |
Material | EN AC-51400-T5 Equiv. | Extrusion Size: Width (A)(mm) | 300 | Extrusion Size: Thickness (T)(mm) | 29.2 |
L Dimension Fixed, Specified | Configuration |