UltraSpring Compression Coil Springs (C103)

UltraSpring Compression Coil Springs C103

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: C103

Brand: ACCURATE

Price: 1.07

Delivery time: 5 Days


Technical Data:

Material: Stainless Steel (EN 1.4301 Equiv.)WPB

Allowable Load(Range Specification): Up to 1.50 N

End Face State: Not Grounded

Allowable Load P2: 0.83 N

Height H2 in Allowable Load: 3.28 mm


  • Stock

(i)Remark

  • The price of this product varies (downward) depending on quantity. For details, confirm with "price check".

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C103

 

Part Number
C103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Allowable Load(Range Specification)
(N)
End Face State Allowable Load P2
(N)
Height H2 in Allowable Load
(mm)
Free Height Hf
(mm)
Coil Outer Diameter OD
(mm)
Coil Internal Diameter ID
(mm)
Spring Constant K
(N/mm)
Load Height H1
(mm)
Reference load P1
(N)
Coil Center Diameter D
(Ø)
Wire diameter d
(mm)
Solid Height Hs
(mm)
Total coils Nt Ordering Unit
(piece)

1.07 €

20 Available 5 Days 10Stainless Steel (EN 1.4301 Equiv.)WPBUp to 1.50Not Grounded0.833.2882.52.10.1775.220.492.30.21.98.5-

Loading...

  1. 1

This page is UltraSpring Compression Coil Springs, part number C103.
You can find the detail information about specifications and dimensions on part number C103.

Variation of this product

Part Number
C101
C102
C104
C105
C106
C107
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Allowable Load(Range Specification)
(N)
End Face State Allowable Load P2
(N)
Height H2 in Allowable Load
(mm)
Free Height Hf
(mm)
Coil Outer Diameter OD
(mm)
Coil Internal Diameter ID
(mm)
Spring Constant K
(N/mm)
Load Height H1
(mm)
Reference load P1
(N)
Coil Center Diameter D
(Ø)
Wire diameter d
(mm)
Solid Height Hs
(mm)
Total coils Nt Ordering Unit
(piece)

0.71 €

1 Available Same day

Stock

10Stainless Steel (EN 1.4301 Equiv.)WPBUp to 1.50Not Grounded0.624.5153.53.10.0598.330.393.30.21.98.5-

1.07 €

20 Available 5 Days 10Stainless Steel (EN 1.4301 Equiv.)WPBUp to 1.50Not Grounded0.831.924.52.52.10.3242.980.492.30.21.35.5-

0.71 €

1 Available Same day

Stock

10Stainless Steel (EN 1.4301 Equiv.)WPBUp to 1.50Not Grounded0.6941132.60.09860.492.80.21.98.5-

1.07 €

20 Available 5 Days 10Stainless Steel (EN 1.4301 Equiv.)WPBUp to 1.50Not Grounded0.784.571643.540.0698.860.493.770.232.28.5-

0.71 €

1 Available Same day

Stock

10Stainless Steel (EN 1.4301 Equiv.)WPBUp to 1.50Not Grounded0.982.88621.60.3144.120.591.80.22.19.5-

0.74 €

1 Available Same day

Stock

10Stainless Steel (EN 1.4301 Equiv.)WPBUp to 1.50Not Grounded0.882.7172.52.10.2064.140.592.30.21.77.5-

Tech Support