Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DMB100-4 |
DMB100-8 |
DMB100-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Exit Flow Rate [Distinction] (l/min) | Exit Flow Rate (l/min) | Supply Side Connection Tube Diameter | Output, Connected Tube Diameter | |
---|---|---|---|---|---|---|---|---|---|
540.95 € | 1 | 11 Days | 10 | Up to 100 | 100 | Ø4 | Ø4 | ||
541.00 € | 1 | 11 Days | 10 | Up to 100 | 100 | Ø8 | Ø8 | ||
541.10 € | 1 | 15 Days | 10 | Up to 100 | 100 | Ø10 | Ø10 |
Loading...
Type | Dryer | Application | Inline | Method | Hollow Fiber Type |
---|---|---|---|---|---|
Shape | Union Straight | Supply Side, Connection Type | Single-Action Pipe | Main Body Material | Resin |
Air Temperature at the Inlet Port(°C) | 40 | Air Pressure at the Inlet Port Side(MPa) | 0.85 | Output side, Types of connection | Single-Action Pipe |
Configure
Basic Attributes
Exit Flow Rate(l/min)
Supply Side Connection Tube Diameter
Output, Connected Tube Diameter
Type
Exit Flow Rate [Distinction](l/min)
Filter by standard shipping days
Optional Attributes