Manufacturer part number: TFB-8
Brand: TOYOX
Price: 580.30 €
Delivery time: 8 Days
Nominal I.D. d: 8
O.D. D: 13.5 mm
Minimum Bending Radius: 40 mm
Operating Pressure Range: 0~1 MPa
Standard Length: 100 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TFB-8
Part Number
|
---|
TFB-8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal I.D. d | O.D. D (mm) | Minimum Bending Radius (mm) | Operating Pressure Range (MPa) | Standard Length (m) | I.D. XO.D. (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
580.30 € | 1 | 8 Days | 10 | 8 | 13.5 | 40 | 0~1 | 100 | 8×13.5 |
Loading...
Applicable Fluid / Usage | Water / Chemical / Air / Special factory requirements / Oil(Mineral Oil) | Cutting Service Usage | Available | Properties | Pressure Resistance / Heat-Resistance / Oil Resistance / Chemical Resistance / Low Elution / Transparency / Flexibility |
---|---|---|---|---|---|
Hose Material | Vinyl Chloride | Mounting Metal Fittings | NA | Color | Natural Transparency |
Operating Temperature Range(℃) | -5::70 |
This page is TOYOFOODS, part number TFB-8.
You can find the detail information about specifications and dimensions on part number TFB-8.
Configure
Basic Attributes
Type
Nominal I.D. d
O.D. D(mm)
Minimum Bending Radius(mm)
Standard Length(m)
I.D. XO.D.(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TFB-10-L11 |
TFB-10-L12 |
TFB-10-L13 |
TFB-8-L1 |
TFB-8-L10 |
TFB-8-L11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal I.D. d | O.D. D (mm) | Minimum Bending Radius (mm) | Operating Pressure Range (MPa) | Standard Length (m) | I.D. XO.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
106.29 € | 1 | 8 Days | 10 | 10 | 16 | 50 | 0~1 | 11 | 10×16 | ||
115.97 € | 1 | 8 Days | 10 | 10 | 16 | 50 | 0~1 | 12 | 10×16 | ||
125.61 € | 1 | 8 Days | 10 | 10 | 16 | 50 | 0~1 | 13 | 10×16 | ||
7.39 € | 1 | Available | 8 Days | 10 | 8 | 13.5 | 40 | 0~1 | 1 | 8×13.5 | |
73.95 € | 1 | 8 Days | 10 | 8 | 13.5 | 40 | 0~1 | 10 | 8×13.5 | ||
81.34 € | 1 | 8 Days | 10 | 8 | 13.5 | 40 | 0~1 | 11 | 8×13.5 |