Deep-Groove Ball Bearing (6001)

Deep-Groove Ball Bearing 6001
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 6001

Brand: NTN

Price: 4.74

Delivery time: Same day


Technical Data:

Materials of Inner and Outer Ring: Steel

Shield material and shape: Open Type

Outer Race Type: Flat

Accuracy  (JIS): Grade 0

I.D. D: 12 φ


  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6001

Specification

●Precision Grade: JIS B 1514 0 Grade

Materials

●High Carbon Chromium Steel Bearing
Part Number
6001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterials of Inner and Outer Ring Shield material and shape Outer Race Type Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Specifications/Environment Rolling Element Material Retainer Type Basic Load Rating Static Rating
(N)
Sealing Structure Lubricant Internal Clearance Symbol Type JAN Code Order Code Number Contained In A Packet Mass
(g)
Seal, Shield Symbols Preload Mark Accuracy Symbol Holder Symbol Internal change symbol Symbol of Bearing Ring Shape Grease symbol

4.74 €

1.94 €

1 Available Same day

Stock

-SteelOpen TypeFlatGrade 012288510026000StandardSteelPressed----16**/6*** series-----------

Loading...

  1. 1

Basic information

Raceway Shape Ball Load Direction Radial Raceway No. of Rows Single Row
Size Standard Metric System

This page is Deep-Groove Ball Bearing, part number 6001.
You can find the detail information about specifications and dimensions on part number 6001.

Variation of this product

Part Number
16003
16003C3
16004
6001C3
6001CM
6001JRXCM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterials of Inner and Outer Ring Shield material and shape Outer Race Type Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Specifications/Environment Rolling Element Material Retainer Type Basic Load Rating Static Rating
(N)
Sealing Structure Lubricant Internal Clearance Symbol Type JAN Code Order Code Number Contained In A Packet Mass
(g)
Seal, Shield Symbols Preload Mark Accuracy Symbol Holder Symbol Internal change symbol Symbol of Bearing Ring Shape Grease symbol

5.71 €

1 5 Days -SteelOpen TypeFlatGrade 017358680020000StandardSteelPressed----16**/6*** series-----------

5.71 €

1 8 Days 10SteelOpen TypeFlatGrade 017358680020000StandardSteelPressed----16**/6*** series-----C3-----

5.71 €

1 Available 5 Days -SteelOpen TypeFlatGrade 020428790018000StandardSteelPressed----16**/6*** series-----------

5.43 €

1 Available Same day

Stock

10SteelOpen TypeFlatGrade 012288510026000StandardSteelPressed----16**/6*** series-----C3-----

3.52 €

1 Available 6 Days -SteelOpen TypeFlatGrade 012288510026000StandardSteelPressed----16**/6*** series-----CM-----

3.19 €

1 Same day

Stock

-SteelOpen TypeFlatGrade 012288510026000StandardSteelPressed----16**/6*** series-----CM-JRX---

Tech Support