Manufacturer part number: PB6-01EG
Brand: NIHON PISCO
Price: 6.41 €
Delivery time: 11 Days
Compatible Tube Outer Diameter 1: 6 mm
Types of connection screw 1: R
Nominal of Thread 1: R1/8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PB6-01EG
Type | Single-Action Coupling | Fitting Type | Screw Mount Branch | Applicable Fluid | Air |
---|---|---|---|---|---|
Main Body Material | Static electricity dissipation resin | Application | Static electricity dissipation and anti-static properties | Screw Mounting, Branch | Tee |
Operating Temperature(°C) | 0::40 |
This page is Anti-Static Tube-Fitting EG Tee, part number PB6-01EG.
You can find the detail information about specifications and dimensions on part number PB6-01EG.
Configure
Basic Attributes
Type
Compatible Tube Outer Diameter 1(mm)
Types of connection screw 1
Nominal of Thread 1
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PB12-04EG |
PB3-M5MEG |
PB4-01EG |
PB6-02EG |
PB6-03EG |
PB6-M5EG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Compatible Tube Outer Diameter 1 (mm) | Types of connection screw 1 | Nominal of Thread 1 |
---|---|---|---|---|---|---|---|
9.96 € | 10 | 11 Days | 12 | R | R1/2 | ||
5.31 € | 20 | 11 Days | 3 | M | M5×0.8 | ||
5.79 € | 10 | 11 Days | 4 | R | R1/8 | ||
7.24 € | 10 | 11 Days | 6 | R | R1/4 | ||
8.82 € | 10 | 11 Days | 6 | R | R3/8 | ||
6.92 € | 10 | 11 Days | 6 | M | M5×0.8 |