Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Height of Inside H1 (mm) | Width of Inside W1 (mm) | Bending radius R (mm) | Maximum Cable Outer Diameter Dp (mm) | Operating Speed (m/s) | Pitch P (mm) | Number of Links | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
8.59 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 11 | ||
9.35 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 12 | ||
10.13 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 13 | ||
10.89 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 14 | ||
11.66 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 15 | ||
12.43 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 16 | ||
13.20 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 17 | ||
13.96 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 18 | ||
14.74 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 19 | ||
15.66 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 20 | ||
16.42 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 21 | ||
17.20 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 22 | ||
17.96 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 23 | ||
18.72 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 24 | ||
19.50 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 25 | ||
21.32 € 14.92 € | 1 | Available |
Same day
Stock | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 26 | |
21.02 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 27 | ||
21.80 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 28 | ||
22.56 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 29 | ||
23.48 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 30 | ||
24.26 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 31 | ||
25.02 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 32 | ||
25.79 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 33 | ||
26.56 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 34 | ||
27.33 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 35 | ||
28.09 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 36 | ||
28.87 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 37 | ||
29.63 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 38 | ||
30.39 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 39 | ||
31.31 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 40 | ||
32.09 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 41 | ||
32.85 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 42 | ||
33.61 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 43 | ||
34.39 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 44 | ||
35.15 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 45 | ||
35.92 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 46 | ||
36.69 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 47 | ||
37.46 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 48 | ||
38.22 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 49 | ||
39.15 € | 1 | 5 Days | 10 | 16 | 18 | 30 | 12 | 1 | 25 | 50 | ||
0.76 € | 1 | 5 Days | 10 | 16 | 18 | 45 | 12 | 1 | 25 | 1 | ||
1.54 € | 1 | 5 Days | 10 | 16 | 18 | 45 | 12 | 1 | 25 | 2 | ||
2.30 € | 1 | 5 Days | 10 | 16 | 18 | 45 | 12 | 1 | 25 | 3 | ||
3.08 € | 1 | 5 Days | 10 | 16 | 18 | 45 | 12 | 1 | 25 | 4 | ||
3.84 € | 1 | 5 Days | 10 | 16 | 18 | 45 | 12 | 1 | 25 | 5 | ||
4.62 € | 1 | 5 Days | 10 | 16 | 18 | 45 | 12 | 1 | 25 | 6 | ||
5.38 € | 1 | 5 Days | 10 | 16 | 18 | 45 | 12 | 1 | 25 | 7 | ||
6.16 € | 1 | 5 Days | 10 | 16 | 18 | 45 | 12 | 1 | 25 | 8 | ||
6.94 € | 1 | 5 Days | 10 | 16 | 18 | 45 | 12 | 1 | 25 | 9 | ||
7.95 € | 1 | 5 Days | 10 | 16 | 18 | 45 | 12 | 1 | 25 | 10 | ||
8.71 € | 1 | 5 Days | 10 | 16 | 18 | 45 | 12 | 1 | 25 | 11 | ||
9.49 € | 1 | 5 Days | 10 | 16 | 18 | 45 | 12 | 1 | 25 | 12 | ||
10.26 € | 1 | 5 Days | 10 | 16 | 18 | 45 | 12 | 1 | 25 | 13 | ||
11.03 € | 1 | 5 Days | 10 | 16 | 18 | 45 | 12 | 1 | 25 | 14 | ||
11.80 € | 1 | 5 Days | 10 | 16 | 18 | 45 | 12 | 1 | 25 | 15 | ||
12.57 € | 1 | 5 Days | 10 | 16 | 18 | 45 | 12 | 1 | 25 | 16 | ||
13.35 € | 1 | 5 Days | 10 | 16 | 18 | 45 | 12 | 1 | 25 | 17 | ||
14.11 € | 1 | 5 Days | 10 | 16 | 18 | 45 | 12 | 1 | 25 | 18 | ||
14.89 € | 1 | 5 Days | 10 | 16 | 18 | 45 | 12 | 1 | 25 | 19 | ||
15.90 € | 1 | 5 Days | 10 | 16 | 18 | 45 | 12 | 1 | 25 | 20 |
Loading...
Type | Rectangular | Cover Type | Standard | Properties | Standard |
---|---|---|---|---|---|
Number of Internal carrier divisions | N/A | Cable Insert Surface | N/A | Type of Movement | 2 Dimensional Motion |
Operating Temperature Range(°C) | -10:80:: | Carrier Material | Resin | Appearance color | Black |
Configure
Stock
Basic Attributes
Height of Inside H1(mm)
Width of Inside W1(mm)
Bending radius R(mm)
Maximum Cable Outer Diameter Dp(mm)
Operating Speed(m/s)
Pitch P(mm)
Number of Links
Type
Filter by standard shipping days
Optional Attributes