Manufacturer part number: HAK-40
Brand: NABEYA BI-TECH
Price: 15.07 €
Delivery time: Same day
Outside Diameter of Handle: 40 Ø
Mounting Section, Hole Machining: Round hole (blind hole)
Handle: No (With Grip Mounting Hole)
Handle, Surface: Black Anodized Aluminum
Thickness of Handle: 25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HAK-40
Part Number
|
---|
HAK-40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Outside Diameter of Handle (Ø) | Mounting Section, Hole Machining | Handle | Handle, Surface | Thickness of Handle (mm) | Mounting Section Outer Diameter (mm) | Round hole diameter (mm) | Set Screw Flat Machining | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.07 € 7.08 € | 1 | Available |
Same day
Stock | 10 | 40 | Round hole (blind hole) | No (With Grip Mounting Hole) | Black Anodized Aluminum | 25 | 22 | 5 | NA |
Loading...
Handwheel Type | Knurled | Handle, Material | EN AW-5056 Equiv. |
---|
This page is Aluminum Knurled Handle, _HAK, part number HAK-40.
You can find the detail information about specifications and dimensions on part number HAK-40.
Configure
Stock
Basic Attributes
Type
Outside Diameter of Handle(Ø)
Mounting Section, Hole Machining
Handle
Handle, Surface
Thickness of Handle(mm)
Mounting Section Outer Diameter(mm)
Round hole diameter(mm)
Set Screw Flat Machining
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HAK-40-FH |
HAK-40-FH-SG |
HAK-40-N |
HAK-40-N-SG |
HAK-40-SG |
HAK-40XR8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Outside Diameter of Handle (Ø) | Mounting Section, Hole Machining | Handle | Handle, Surface | Thickness of Handle (mm) | Mounting Section Outer Diameter (mm) | Round hole diameter (mm) | Set Screw Flat Machining |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.94 € | 1 | 6 Days | 10 | 40 | Round hole (blind hole) | No (With Finger Hole) | Black Anodized Aluminum | 25 | 22 | 5 | NA | ||
13.26 € | 1 |
Same day
Stock | 10 | 40 | Round hole (blind hole) | No (With Finger Hole) | Clear Anodized Aluminum | 25 | 22 | 5 | NA | ||
15.11 € | 1 | 6 Days | 10 | 40 | Round hole (blind hole) | No (No Grip Mounting Hole) | Black Anodized Aluminum | 25 | 22 | 5 | NA | ||
15.11 € | 1 | 6 Days | 10 | 40 | Round hole (blind hole) | No (No Grip Mounting Hole) | Clear Anodized Aluminum | 25 | 22 | 5 | NA | ||
13.26 € | 1 |
Same day
Stock | 10 | 40 | Round hole (blind hole) | No (With Grip Mounting Hole) | Clear Anodized Aluminum | 25 | 22 | 5 | NA | ||
18.08 € | 1 | Available | 6 Days | 10 | 40 | Round hole (reaming) | No (With Grip Mounting Hole) | Black Anodized Aluminum | 25 | 22 | 8 | Presence (1 place) |