Manufacturer part number: SH50R
Brand: IMAO CORPORATION
Price: 13.71 €
Delivery time: 8 Days
Mounting Section Hole Drilling: Round hole (accuracy hole)
Grip: No (No Grip Mounting Hole)
H: 56 mm
D1: 30 mm
d: 12 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SH50R
Part Number
|
---|
SH50R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Section Hole Drilling | Grip | H (mm) | D1 (mm) | d (mm) | Additional Work | Handle Length R (mm) | Nominal | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.71 € | 1 | 8 Days | 10 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | 56 | 30 | 12 | NA | 50 | Precision Hole Type |
Loading...
Types of Handle | 2 Arm | Material of Handle Material | Cast Iron | Surface of Handle | Powder Baked Coating (Black) |
---|---|---|---|---|---|
Set Screw Thread Machining | NA |
This page is Speed Handle (SH), part number SH50R.
You can find the detail information about specifications and dimensions on part number SH50R.
Configure
Basic Attributes
Type
Mounting Section Hole Drilling
Grip
H(mm)
D1(mm)
d(mm)
Additional Work
Handle Length R(mm)
Nominal
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SH50C |
SH50T |
SH63C |
SH63R |
SH63T |
SH76C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Section Hole Drilling | Grip | H (mm) | D1 (mm) | d (mm) | Additional Work | Handle Length R (mm) | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.94 € | 1 | Available |
Same day
Stock | 10 | Round hole (blind hole) | No (No Grip Mounting Hole) | 56 | 30 | 5 | - | 50 | Pilot Holes Types | |
13.76 € | 1 | 6 Days | 10 | Female Thread | No (With Grip Mounting Hole) | 56 | 30 | - | - | 50 | Female Threads Type | ||
22.85 € | 1 | Available |
Same day
Stock | 10 | Round hole (blind hole) | No (No Grip Mounting Hole) | 66 | 38 | 5 | - | 63 | Pilot Holes Types | |
22.32 € | 1 | Available |
Same day
Stock | 10 | Round hole (accuracy hole) | No (No Grip Mounting Hole) | 66 | 38 | 16 | NA | 63 | Precision Hole Type | |
20.29 € | 1 | Available | 6 Days | 10 | Female Thread | No (With Grip Mounting Hole) | 66 | 38 | - | - | 63 | Female Threads Type | |
34.03 € | 1 | 8 Days | 10 | Round hole (blind hole) | No (No Grip Mounting Hole) | 75 | 45 | 5 | - | 76 | Pilot Holes Types |