Manufacturer part number: NSP200
Brand: IMAO CORPORATION
Price: 47.93 €
Delivery time: 8 Days
Types of Handle: Solid
D: 200 Ø
Material of Handle Material: Acetal
Grip: No (With Grip Mounting Hole)
Grip Type: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NSP200
Part Number
|
---|
NSP200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Types of Handle | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (mm) | Additional Work | Press Screw Hole Size (mm) | Square hole size (mm) | Nominal | Shaft hole size (mm) | JAN code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.93 € | 1 | 8 Days | 10 | Solid | 200 | Acetal | No (With Grip Mounting Hole) | - | NA | - | - | 57 | 39 | NA | - | - | - | - | - |
Loading...
Mounting Section Hole Drilling | NA |
---|
This page is Squared Rim-Type Engineering Plastic Handwheel (NSP, SP), part number NSP200.
You can find the detail information about specifications and dimensions on part number NSP200.
Configure
Basic Attributes
Grip Type
Grip Material
Grip Surface
Press Screw Hole Size(mm)
Square hole size(mm)
Nominal
Shaft hole size(mm)
JAN code
Type
Types of Handle
D(Ø)
Material of Handle Material
Grip
Surface of Handle
H(mm)
D1(mm)
Additional Work
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NSP125-H14 |
NSP125-H15 |
NSP125-H16 |
NSP200-H16 |
NSP200-H17 |
NSP200-H18 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Types of Handle | D (Ø) | Material of Handle Material | Grip | Grip Type | Surface of Handle | Grip Material | Grip Surface | H (mm) | D1 (mm) | Additional Work | Press Screw Hole Size (mm) | Square hole size (mm) | Nominal | Shaft hole size (mm) | JAN code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.57 € | 1 | 10 Days | 10 | Solid | 125 | Acetal | No (With Grip Mounting Hole) | - | NA | - | - | 45 | 29 | Shaft hole, press screw holes at two location | φ14 mm | - | - | - | - | ||
48.57 € | 1 | 10 Days | 10 | Solid | 125 | Acetal | No (With Grip Mounting Hole) | - | NA | - | - | 45 | 29 | Shaft hole, press screw holes at two location | φ15mm | - | - | - | - | ||
48.57 € | 1 | 10 Days | 10 | Solid | 125 | Acetal | No (With Grip Mounting Hole) | - | NA | - | - | 45 | 29 | Shaft hole, press screw holes at two location | φ16mm | - | - | - | - | ||
74.87 € | 1 | 10 Days | 10 | Solid | 200 | Acetal | No (With Grip Mounting Hole) | - | NA | - | - | 57 | 39 | Shaft hole, press screw holes at two location | φ16mm | - | - | - | - | ||
74.87 € | 1 | 10 Days | 10 | Solid | 200 | Acetal | No (With Grip Mounting Hole) | - | NA | - | - | 57 | 39 | Shaft hole, press screw holes at two location | φ17 mm | - | - | - | - | ||
74.87 € | 1 | 10 Days | 10 | Solid | 200 | Acetal | No (With Grip Mounting Hole) | - | NA | - | - | 57 | 39 | Shaft hole, press screw holes at two location | φ18mm | - | - | - | - |