Manufacturer part number: CT-08122
Brand: IMAO CORPORATION
Price: 25.96 €
Delivery time: 6 Days
Thread Dia.: 8
Thread Pitch: M8 x 1.25 mm
Length L: 12 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CT-08122
Tip Shape | Serration | Screw Type | Bolt Type | Material (Thread) | Iron |
---|---|---|---|---|---|
Material (Tip) | Other |
This page is CT - Gripper (Adjuster Type) (CT), part number CT-08122.
You can find the detail information about specifications and dimensions on part number CT-08122.
Configure
Basic Attributes
Type
Thread Dia.
Thread Pitch(mm)
Length L(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CT-06100 |
CT-06102 |
CT-08125 |
CT-08125X35 |
CT-10125 |
CT-10150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread Dia. | Thread Pitch (mm) | Length L (mm) |
---|---|---|---|---|---|---|---|---|
25.94 € | 1 | Available | 6 Days | 10 | 6 | M6 x 1 | 25 | |
25.93 € | 1 | Available | 6 Days | 10 | 6 | M6 x 1 | 12 | |
28.35 € | 1 | Available | 6 Days | 10 | 8 | M8 x 1.25 | 25 | |
30.72 € | 1 | 6 Days | 10 | 8 | M8 x 1.25 | 35 | ||
31.92 € | 1 | Available | 6 Days | 10 | 10 | M10×1.25 | 25 | |
34.33 € | 1 | Available | 6 Days | 10 | 10 | M10 x 1.5 | 25 |