Special low friction coating on aluminum, ideal for use in high temperature environments.
[Features] · Aluminum chain guide with UF coat (fluoride in microscopic pores of hard alumite film PTFE impregnated) for use in high-temperature atmosphere. · UF coat surface hardness is Hv400, harder than steel and excellent in impact and abrasion resistance. · Due to fluorine (PTFE), coefficient of friction is low (μ = 0.1). · max. Can withstand an environmental temperature of up to 200°C.
Part Number
Once your search is narrowed to one product, the corresponding part number is displayed here.