Proximity Sensor with Separate Amplifier for Aluminum Detection [E2CY]

Proximity Sensor with Separate Amplifier for Aluminum Detection [E2CY]
  • Volume Discount
[Features]
· proximity sensor with separate amplifier that can easily do sensitivity adjustment of nonmagnetic metal detection.
· Nonmagnetic metal (aluminum, copper etc) detected.
· Small flat head (shape E2C-V3A).
· Fluoropolymer type for chemicals (form E2CY-C2AF) are also assorted.
· Easy sensitivity adjustment (one touch teaching).
· The detection margin is obvious at a glance. (LED level indicator light).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E2CY-C1R5A-1 3M
E2CY-C2A 3M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shape Detection Distance L1
(mm)
Detection distance L1 [classification]
(mm)
Detected Objects Case Material Amplifier Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Protection Structure (IEC) Power Type Power Supply Voltage
(V)
Output Format Operating Mode Connector pin arrangement Cord Length
(m)
Cord Specifications Included Function Type Combination amplifier/head

101.10 €

1 6 Days Cylindrical Column Type1.5Up to 2Non-magnetic Metal[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)Amplifier Separation Type-5.410–2018----IP67-----3High-frequency coaxial cord (50Ω), φ2.5, 1-core-Sensor PartE2CY-SD11

101.10 €

1 Available 6 Days Cylindrical Column Type2Up to 2Non-magnetic Metal[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)Amplifier Separation Type-810–2018----IP67-----3Fluorine resin coaxial cord (50Ω), φ2.5, 1-core-Sensor PartE2CY-SD11

Loading...

  1. 1

Basic information

Operating Environment Standard / Cold Resistance Shielded / Non-shielded Shielded Type Detection Direction Front
Detecting Surface Material Heat Resistant ABS Acquired Standards CE / IEC Connection Method Integrated Cable Type
Different Frequency Type Standard

Tech Support