Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Minimum order quantity | Volume Discount | RoHS | Internal Width (mm) | Number of Links | Bending Radius | Color | Mounting Bracket | |
---|---|---|---|---|---|---|---|---|---|
1 | 6 Days | 10 | 15 | 1 ~ 100 | 48 ~ 125 | Black | No mounting bracket | ||
1 | 6 Days | 10 | 15 | 1 ~ 100 | 48 ~ 125 | Black | 117.1.1P, For the moving end, Plastic, one-piece, locking, without tiewrap plate / 117.1.1PZ, For the moving end, Plastic, one-piece, locking, with tiewrap plate / 117.1.1P.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 117.1.1P.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 117.1.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 117.1.1P.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 117.1.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 117.1.1P.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 117.1.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 117.1.12P, Full set, Plastic, one-piece, locking, without tiewrap plates / 117.1.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / 117.1.12P.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plates / 117.1.12PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plates / 117.1.12P.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plates / 117.1.12PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plates / 117.1.12P.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plates / 117.1.12PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plates / 117.1.12P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plates / 117.1.12PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plates / 117.1.2P, For the fixed-end side, Plastic, one-piece, locking, without tiewrap plate / 117.1.2PZ, For the fixed-end side, Plastic, one-piece, locking, with tiewrap plate / 117.1.2P.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 117.1.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 117.1.2P.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 117.1.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 117.1.2P.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 117.1.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 117.1.2P.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 117.1.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / CHK | ||
1 | 6 Days | 10 | 25 | 1 ~ 100 | 48 ~ 125 | Black | No mounting bracket | ||
1 | 6 Days | 10 | 25 | 1 ~ 100 | 48 ~ 125 | Black | 117.2.1P, For the moving end, Plastic, one-piece, locking, without tiewrap plate / 117.2.1PZ, For the moving end, Plastic, one-piece, locking, with tiewrap plate / 117.2.1P.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 117.2.1PZ.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 117.2.1P.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 117.2.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 117.2.1P.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 117.2.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 117.2.1P.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 117.2.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 117.2.12P, Full set, Plastic, one-piece, locking, without tiewrap plates / 117.2.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / 117.2.12P.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plates / 117.2.12PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plates / 117.2.12P.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plates / 117.2.12PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plates / 117.2.12P.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plates / 117.2.12PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plates / 117.2.12P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plates / 117.2.12PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plates / 117.2.2P, For the fixed-end side, Plastic, one-piece, locking, without tiewrap plate / 117.2.2PZ, For the fixed-end side, Plastic, one-piece, locking, with tiewrap plate / 117.2.2P.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 117.2.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 117.2.2P.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 117.2.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 117.2.2P.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 117.2.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 117.2.2P.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 117.2.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate | ||
1 | 6 Days | 10 | 38 | 1 ~ 100 | 48 ~ 125 | Black | No mounting bracket | ||
1 | 6 Days | 10 | 38 | 1 ~ 100 | 48 ~ 125 | Black | 117.3.1P, For the moving end, Plastic, one-piece, locking, without tiewrap plate / 117.3.1PZ, For the moving end, Plastic, one-piece, locking, with tiewrap plate / 117.3.1P.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 117.3.1PZ.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 117.3.1P.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 117.3.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 117.3.1P.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 117.3.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 117.3.1P.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 117.3.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 117.3.12P, Full set, Plastic, one-piece, locking, without tiewrap plates / 117.3.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / 117.3.12P.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plates / 117.3.12PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plates / 117.3.12P.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plates / 117.3.12PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plates / 117.3.12P.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plates / 117.3.12PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plates / 117.3.12P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plates / 117.3.12PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plates / 117.3.2P, For the fixed-end side, Plastic, one-piece, locking, without tiewrap plate / 117.3.2PZ, For the fixed-end side, Plastic, one-piece, locking, with tiewrap plate / 117.3.2P.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 117.3.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 117.3.2P.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 117.3.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 117.3.2P.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 117.3.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 117.3.2P.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 117.3.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate | ||
1 | 8 Days | 10 | 50 | 1 ~ 100 | 48 ~ 125 | Black | No mounting bracket | ||
1 | 8 Days | 10 | 50 | 1 ~ 100 | 48 ~ 125 | Black | 117.4.1P, For the moving end, Plastic, one-piece, locking, without tiewrap plate / 117.4.1PZ, For the moving end, Plastic, one-piece, locking, with tiewrap plate / 117.4.1P.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 117.4.1PZ.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 117.4.1P.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 117.4.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 117.4.1P.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 117.4.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 117.4.1P.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 117.4.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 117.4.12P, Full set, Plastic, one-piece, locking, without tiewrap plates / 117.4.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / 117.4.12P.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plates / 117.4.12PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plates / 117.4.12P.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plates / 117.4.12PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plates / 117.4.12P.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plates / 117.4.12PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plates / 117.4.12P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plates / 117.4.12PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plates / 117.4.2P, For the fixed-end side, Plastic, one-piece, locking, without tiewrap plate / 117.4.2PZ, For the fixed-end side, Plastic, one-piece, locking, with tiewrap plate / 117.4.2P.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 117.4.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 117.4.2P.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 117.4.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 117.4.2P.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 117.4.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 117.4.2P.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 117.4.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate | ||
1 | 8 Days | 10 | 63 | 1 ~ 100 | 48 ~ 125 | Black | No mounting bracket | ||
1 | 8 Days | 10 | 63 | 1 ~ 100 | 48 ~ 125 | Black | 117.5.1P, For the moving end, Plastic, one-piece, locking, without tiewrap plate / 117.5.1PZ, For the moving end, Plastic, one-piece, locking, with tiewrap plate / 117.5.1P.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 117.5.1PZ.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 117.5.1P.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 117.5.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 117.5.1P.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 117.5.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 117.5.1P.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 117.5.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 117.5.12P, Full set, Plastic, one-piece, locking, without tiewrap plates / 117.5.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / 117.5.12P.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plates / 117.5.12PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plates / 117.5.12P.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plates / 117.5.12PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plates / 117.5.12P.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plates / 117.5.12PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plates / 117.5.12P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plates / 117.5.12PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plates / 117.5.2P, For the fixed-end side, Plastic, one-piece, locking, without tiewrap plate / 117.5.2PZ, For the fixed-end side, Plastic, one-piece, locking, with tiewrap plate / 117.5.2P.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 117.5.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 117.5.2P.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 117.5.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 117.5.2P.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 117.5.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 117.5.2P.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 117.5.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate | ||
1 | 6 Days | 10 | 80 | 1 ~ 100 | 48 ~ 125 | Black | No mounting bracket | ||
1 | 6 Days | 10 | 80 | 1 ~ 100 | 48 ~ 125 | Black | 117.6.1P, For the moving end, Plastic, one-piece, locking, without tiewrap plate / 117.6.1PZ, For the moving end, Plastic, one-piece, locking, with tiewrap plate / 117.6.1P.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 117.6.1PZ.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 117.6.1P.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 117.6.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 117.6.1P.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 117.6.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 117.6.1P.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 117.6.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 117.6.12P, Full set, Plastic, one-piece, locking, without tiewrap plates / 117.6.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / 117.6.12P.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plates / 117.6.12PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plates / 117.6.12P.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plates / 117.6.12PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plates / 117.6.12P.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plates / 117.6.12PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plates / 117.6.12P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plates / 117.6.12PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plates / 117.6.2P, For the fixed-end side, Plastic, one-piece, locking, without tiewrap plate / 117.6.2PZ, For the fixed-end side, Plastic, one-piece, locking, with tiewrap plate / 117.6.2P.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 117.6.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 117.6.2P.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 117.6.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 117.6.2P.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 117.6.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 117.6.2P.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 117.6.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate | ||
1 | 6 Days | 10 | 100 | 1 ~ 100 | 48 ~ 125 | Black | No mounting bracket | ||
1 | 6 Days | 10 | 100 | 1 ~ 100 | 48 ~ 125 | Black | 117.7.1P, For the moving end, Plastic, one-piece, locking, without tiewrap plate / 117.7.1PZ, For the moving end, Plastic, one-piece, locking, with tiewrap plate / 117.7.1P.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 117.7.1PZ.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 117.7.1P.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 117.7.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 117.7.1P.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 117.7.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 117.7.1P.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 117.7.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 117.7.12P, Full set, Plastic, one-piece, locking, without tiewrap plates / 117.7.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / 117.7.12P.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plates / 117.7.12PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plates / 117.7.12P.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plates / 117.7.12PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plates / 117.7.12P.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plates / 117.7.12PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plates / 117.7.12P.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plates / 117.7.12PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plates / 117.7.2P, For the fixed-end side, Plastic, one-piece, locking, without tiewrap plate / 117.7.2PZ, For the fixed-end side, Plastic, one-piece, locking, with tiewrap plate / 117.7.2P.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 117.7.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 117.7.2P.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 117.7.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 117.7.2P.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 117.7.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 117.7.2P.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 117.7.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate |
Loading...
Energy Chains Type | Square Shape | Cover Type | Crossbar Type | Characteristics | Low Noise |
---|---|---|---|---|---|
Internal Height(mm) | 32 | No. of Internal Partitions for Carriers | Not Included | Max. Cable O.D. Dp(mm) | 28 |
Working Speed(m/s) | 3 | Pitch P(mm) | 30.5 | Opening-closing Type | Outer Circumferential Side |
Cable Insertion Type | Snap (Open / Close) | Motion Type | 2 Sizeal Motion | Operating Temperature(°C) | -40::120 |
Energy Chains Material | Resin |
Configure
Basic Attributes
Internal Width(mm)
Number of Links
Bending Radius
Color
Mounting Bracket
Type
Filter by standard shipping days
Optional Attributes