Single Unit Valve, Pilot-Operated 5-Port Connection Valve, Selex Valve, 4F4 / 5 / 6 / 7 Series (4F420-10-DC24V)

Single Unit Valve, Pilot-Operated 5-Port Connection Valve, Selex Valve, 4F4 / 5 / 6 / 7 Series 4F420-10-DC24V
  • Volume Discount

Product Details:

Manufacturer part number: 4F420-10-DC24V

Brand: CKD

Price: 185.33

Delivery time: 6 Days


Technical Data:

Number of Solenoids: Double

Switching Type: 2-position exhaust

Status at Power Off: Self-Holding

Voltage: 24 V DC

Nominal Pipe Thread Size: 3/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4F420-10-DC24V

Part Number
4F420-10-DC24V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Solenoids Switching Type Status at Power Off Voltage Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
Voltage Surge Suppressor Plug

185.33 €

1 6 Days Double2-position exhaustSelf-Holding24 V DC3/863 to 100DC24VNANA

Loading...

  1. 1

Basic information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Installation method Manifold Base Features Standard / Oil-Free Pipe Port Type Rc
Plumbing Subbase Plumbing Driving Type Pilot-operated Spool Seal Type Soft seal
Manual Equipment Lock Wire Connection Symbol No Mark Check Valve NA

This page is Single Unit Valve, Pilot-Operated 5-Port Connection Valve, Selex Valve, 4F4 / 5 / 6 / 7 Series, part number 4F420-10-DC24V.
You can find the detail information about specifications and dimensions on part number 4F420-10-DC24V.

Variation of this product

Part Number
4F410-08-N-DC24V
4F410-08-S-DC24V
4F410-08-SN-DC24V
4F420-10-S-DC24V
4F430-08-AC100V
4F430-08-AC200V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Solenoids Switching Type Status at Power Off Voltage Nominal Pipe Thread Size Compatible Cylinder Diameter
(Ø)
Voltage Surge Suppressor Plug

129.33 €

1 6 Days Single2-position exhaustSelf-reset(differential pressure return)24 V DC1/463 to 100DC24VNAAttachment (for 3-port valve)

134.62 €

1 6 Days Single2-position exhaustSelf-reset(differential pressure return)24 V DC1/463 to 100DC24VAttachment (Varistor)NA

136.46 €

1 6 Days Single2-position exhaustSelf-reset(differential pressure return)24 V DC1/463 to 100DC24VAttachment (Varistor)Attachment (for 3-port valve)

176.28 €

1 6 Days Double2-position exhaustSelf-Holding24 V DC3/863 to 100DC24VAttachment (Varistor)NA

197.26 €

1 11 Days Double[3-Position Closed Center] 3 Position All Ports Blocked[Self-Reset (Spring Return)] Self-Reset (Spring Return)100 V AC1/463 to 100AC100VNANA

197.26 €

1 13 Days Double[3-Position Closed Center] 3 Position All Ports Blocked[Self-Reset (Spring Return)] Self-Reset (Spring Return)200 V AC1/463 to 100AC200VNANA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360