Manufacturer part number: A10392-0178
Brand: AKAGI
Price: 59.62 €
Delivery time: 13 Days
Material: [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)
Surface Treatment: NA
Length H: 200 mm
Thread Diameter: W3/8
Hole Size D: φ11X18 φ
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A10392-0178
Part Number
|
---|
A10392-0178 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Surface Treatment | Length H (mm) | Thread Diameter | Hole Size D (φ) | |
---|---|---|---|---|---|---|---|---|---|
59.62 € | 1 | 13 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | NA | 200 | W3/8 | φ11X18 |
Loading...
Type | Related Components | Number Contained In A Packet(piece) | 1 |
---|
This page is Vertical Pipe Fitting, Seat with A Strap (Electro Zinc Plated / Stainless Steel / Dip Plating), part number A10392-0178.
You can find the detail information about specifications and dimensions on part number A10392-0178.
Configure
Basic Attributes
Type
Material
Surface Treatment
Length H(mm)
Thread Diameter
Hole Size D(φ)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A10374-0042 |
A10374-0057 |
A10374-0061 |
A10392-0182 |
A10392-0197 |
A10392-0200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | Surface Treatment | Length H (mm) | Thread Diameter | Hole Size D (φ) |
---|---|---|---|---|---|---|---|---|---|
2.15 € | 1 | 10 Days | [Steel] Steel | [Zinc Plating] Electrogalvanizing | 100 | W3/8 | φ9X14 | ||
2.24 € | 1 | 10 Days | [Steel] Steel | [Zinc Plating] Electrogalvanizing | 125 | W3/8 | φ9X14 | ||
2.58 € | 1 | 10 Days | [Steel] Steel | [Zinc Plating] Electrogalvanizing | 150 | W3/8 | φ9X14 | ||
79.54 € | 1 | 13 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | NA | 250 | W3/8 | φ11X18 | ||
93.88 € | 1 | 13 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | NA | 300 | W3/8 | φ11X18 | ||
29.82 € | 1 | 13 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | NA | 65 | W1/2 | φ11X18 |