Piping Bracket, Stainless Steel and Vibration Proof Band and 3t Rubber (A10211-0013)

Piping Bracket, Stainless Steel and Vibration Proof Band and 3t Rubber A10211-0013

Product Details:

Manufacturer part number: A10211-0013

Brand: AKAGI

Price: 13.56

Delivery time: 9 Days


Technical Data:

Main fit tube(or application tube)outside diameter: 20 to Less Than 30 mm

Nominal Diameter (A): 15A

Nominal Diameter (B): 1/2

Compatible Pipe Outer Diameter: 21.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A10211-0013

Part Number
A10211-0013
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main fit tube(or application tube)outside diameter
(mm)
Nominal Diameter (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)

13.56 €

1 9 Days 20 to Less Than 3015A1/221.7

Loading...

  1. 1

Basic information

Type Fitting-related Components for Vibration Proofing Material Stainless Steel Applicable Pipe Type SGP Pipe
Surface Treatment N/A Number Contained In A Packet(piece) 1

This page is Piping Bracket, Stainless Steel and Vibration Proof Band and 3t Rubber, part number A10211-0013.
You can find the detail information about specifications and dimensions on part number A10211-0013.

Variation of this product

Part Number
A10211-0028
A10211-0032
A10211-0047
A10211-0051
A10211-0066
A10211-0085
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main fit tube(or application tube)outside diameter
(mm)
Nominal Diameter (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)

15.51 €

1 9 Days 20 to Less Than 3020A3/427.2

16.07 €

1 9 Days 30 to Less Than 4025A134

17.38 €

1 12 Days 40 to Less Than 5032A1 1/442.7

18.24 €

1 12 Days 40 to Less Than 5040A1 1/248.6

21.51 €

1 12 Days 60 to Less Than 7050A260.5

24.05 €

1 12 Days 70 to Less Than 8065A2 1/276.3

Tech Support