Manufacturer part number: Y-200-N
Brand: KONISHI MFG
Price: 49.46 €
Delivery time: 7 Days
Outside Diameter of Handle: 200 Ø
Handle: No (With Grip Screw)
Thickness of Handle: 56 mm
Mounting Section Outer Diameter: 38 mm
Accessory: NA
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Y-200-N
Part Number
|
---|
Y-200-N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside Diameter of Handle (Ø) | Handle | Thickness of Handle (mm) | Mounting Section Outer Diameter (mm) | Accessory | Recommended Grip | |
---|---|---|---|---|---|---|---|---|---|---|
49.46 € | 1 | 7 Days | 200 | No (With Grip Screw) | 56 | 38 | NA | ER-10 |
Loading...
Handwheel Type | Solid | Handle, Material | Black nylon resin (polyamide PA6) | Mounting Section, Hole Machining | NA |
---|---|---|---|---|---|
Handle Surface Treatment | NA |
This page is Square Rim Type Engineering Plastic Handwheel YN / Y-N, part number Y-200-N.
You can find the detail information about specifications and dimensions on part number Y-200-N.
Configure
Basic Attributes
Type
Outside Diameter of Handle(Ø)
Handle
Thickness of Handle(mm)
Mounting Section Outer Diameter(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
Y-125-N |
Y-160-N |
YN-125 |
YN-160 |
YN-200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside Diameter of Handle (Ø) | Handle | Thickness of Handle (mm) | Mounting Section Outer Diameter (mm) | Accessory | Recommended Grip |
---|---|---|---|---|---|---|---|---|---|---|
27.30 € | 1 | 7 Days | 125 | No (With Grip Screw) | 46 | 30 | NA | ER-8 | ||
34.13 € | 1 | 7 Days | 160 | No (With Grip Screw) | 53 | 34 | NA | ER-8 | ||
27.30 € | 1 | 7 Days | 125 | No (No Grip Screw) | 46 | 30 | - | - | ||
25.16 € | 1 | Available |
Same day
Stock | 160 | No (No Grip Screw) | 53 | 34 | - | - | |
49.46 € | 1 | 7 Days | 200 | No (No Grip Screw) | 56 | 38 | - | - |