Grooved Nut (Castle Nut) High Shape 2 Type【1-200 Pieces Per Package】 (Part Numbers - CAD Download)

Grooved Nut (Castle Nut) High Shape 2 Type
  • Promotional pricing
  • Volume Discount
A nut that can prevent loosening through opening the through hole in the bolt on the other side and then inserting a cotter pin through the bolt through hole and the nut grooved part. 2 types that are convex, and the hex nut has a groove on top.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HNTF2H-STU-M18
HNTF2H-STU-M20
HNTF2H-STU-M22
HNTF2H-STU-M24
HNTF2H-STU-M27
HNTF2H-STU-M30
HNTF2H-STU-M33
HNTF2H-STU-M36
HNTF2H-STU-M39
HNTF2H-STU-M42
HNTF2H-STU-M45
HNTF2H-STU-M48
HNTF2H-STU-M52
HNTF2H-STU-M56
HNTF2H-SUS-M8
HNTF2H-SUS-M16
HNTF2H-SUS-M18
HNTF2H-SUS-M20
HNTF2H-SUS-M30
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Nominal (M) Material Surface Treatment Sales Unit Surface Treatment (Details)

148.52 €

50 Pieces Per Package

1 pack 6 Days -18[Steel] EN 1.0038 Equiv.Bright Chromate PlatingBox/PackageBright Chromate Plating

5.15 €

1 Available 6 Days -20[Steel] EN 1.0038 Equiv.Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

174.41 €

20 Pieces Per Package

1 pack 6 Days -22[Steel] EN 1.0038 Equiv.Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

11.73 €

1 Available 6 Days -24[Steel] EN 1.0038 Equiv.Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

102.01 €

10 Pieces Per Package

1 pack 6 Days -27[Steel] EN 1.0038 Equiv.Bright Chromate PlatingBox/PackageBright Chromate Plating

14.04 €

1 6 Days -30[Steel] EN 1.0038 Equiv.Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

50.23 €

1 6 Days -33[Steel] EN 1.0038 Equiv.Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

60.04 €

1 6 Days -36[Steel] EN 1.0038 Equiv.Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

75.97 €

1 14 Days -39[Steel] EN 1.0038 Equiv.Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

97.29 €

1 6 Days -42[Steel] EN 1.0038 Equiv.Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

102.88 €

1 6 Days -45[Steel] EN 1.0038 Equiv.Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

102.96 €

1 6 Days -48[Steel] EN 1.0038 Equiv.Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

141.00 €

1 14 Days -52[Steel] EN 1.0038 Equiv.Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

179.37 €

1 6 Days -56[Steel] EN 1.0038 Equiv.Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

1.80 €

1.17 €

1 Available Same day

Stock

108-[N/A] N/ALow Quantity (can be purchased from one)[N/A] N/A

8.09 €

2.83 €

1 Available Same day

Stock

1016-[N/A] N/ALow Quantity (can be purchased from one)[N/A] N/A

14.33 €

1 Available 6 Days 1018-[N/A] N/ALow Quantity (can be purchased from one)[N/A] N/A

54.64 €

1 Available 6 Days 1020-[N/A] N/ALow Quantity (can be purchased from one)[N/A] N/A

150.76 €

1 Available 6 Days 1030-[N/A] N/ALow Quantity (can be purchased from one)[N/A] N/A

Loading...

Basic information

Screw Thread Types Metric Coarse Application / Functions Fall Prevention Hex Nut Standard Type 2

Tech Support